Delta DIN rail power supply Force-GT Series deliver ultra-slim, high-efficiency performance for demanding industrial applications, offering single-phase and three-phase models with power ratings from 120 W to 960 W and output voltages from 12 V to 48 V. Achieving up to 95% efficiency—including 80 PLUS Platinum certification for select 480 W models—the series reduces energy consumption and operating costs while supporting reliable operation in harsh environments with a wide operating temperature range, cold-start capability, and protective coatings. With up to 30–50% reduced volume compared to previous generations, built-in DC OK relay for smart system integration, and compliance with global safety and industrial standards, the Force-GT Series provides stable, space-saving, and efficient power for advanced manufacturing, semiconductor equipment, and industrial automation systems.