Enhancing Applications with Force-GT Series High-Efficiency DIN Rail Power Supplies


Delta’s Force-GT Series high efficiency DIN rail power supplies


Delta’s Force-GT Series is a high-density, high-power efficiency DIN rail power supply ideal for challenging environments. A DIN rail power supply is an electrical device mounted on a metal rail that converts input power into a regulated DC output power. It is a standard in industrial automation equipment, control systems, and similar applications. The Force-GT Series features an innovative, slim, and compact design, ensuring maximum power with minimal space on the rail.


Key Features of Force-GT Series

Space-Saving Design

The Force-GT Series features an ultra-slim design, reducing its volume by 30% to 50% compared to previous models. This compact design allows for more efficient integration into various industrial systems.


Force-GT Series with a space-saving form factor


High Power Density & Efficiency

This DIN rail power supply series can be used for applications requiring 120 W to 960 W power and voltage output from 12 V to 48 V, while maintaining reliable and safe performance. The series features up to 95% power conversion efficiency, is environmentally friendly, and significantly reduces unnecessary energy consumption and extra operating costs. The series’ two single-phase 480 W models have 80 PLUS Platinum certification for 115 V Industrial.


The Force-GT Series DIN rail power supplies offer an outstanding efficiency of up to 95%


High-Demand Application

It can withstand a wide operating temperature range from -30°C to 70°C. Single-phase models can handle full loads up to 60°C, while three-phase models are rated for 55°C.


Force-GT Series ensures system stability in harsh environments


The Force-GT Series supports EV chargers, semiconductor equipment, advanced manufacturing equipment, and industrial robots. Its DC OK relay with LED indicator enables early warning of power issues for improved system safety.


Safety and Reliability

Delta uses long-life electrolytic capacitors to extend service life and stability. The series also features conformal coating on PCBA for dust and pollution resistance. It complies with SEMI F47 Voltage Sag Immunity Standard.


Trust in the quality of Delta's Force-GT Series


Applications of Force-GT Series

  • Semiconductor Equipment: Stable power for manufacturing systems.

    Force-GT Series is ideal for semiconductor equipment


  • Industrial Robots: industrial robots require reliable power supplies for stable operation.

    Force-GT Series integrates easily into industrial robots


  • Process Automation: process automation applications benefit from reliable power and conformal coating protection.

    Force-GT Series ensures uninterrupted operation


  • Renewable Energy: renewable energy systems such as solar and wind require stable power conversion.

    Force-GT Series supports renewable energy systems


  • EV Chargers: High reliability for charging infrastructure.

    Force-GT Series ideal for EV charging stations



Partner with Delta

Delta is a leading global provider of power supply solutions for industrial applications. Contact us to learn how our DIN rail power supplies can support your operations.

Related Industry Know-How

Earthing Systems in Delta Three-Phase Power Supplies: Design, Safety, and Best Practices

Delta three-phase power supplies (Force-GT, DIN Eco, and CliQ M Series) are designed t ...

Daha Fazla

What is the Difference Between SELV, PELV and ES1 in AC/DC Power Supplies?

SELV (known as Safety Extra Low Voltage in Appliance standards or Separated Extra Low ...

Daha Fazla

Daisy Chaining for Parallel Connection of DIN Rail Power Supplies - Considerations and Limitations

Daisy Chaining is a commonly used term which defines a connection method of multiple d ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!