PMT-5V35W1AH

Panel Mount

PMT Series

PMT-5V35W1AH

Output Voltage

5V

Output Power

35W

Output Current

7A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

98 x 98 x 38 mm

3.86” x 3.86” x 1.50”

Unit Weight

0.23 kg (0.51 lb)

Highlights & Features
  • Universal AC input range
  • Power will not de-rate from input voltage 100Vac to 264Vac
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections
  • Versatile connector options (Terminal Block, Front Face, Harness)


** NRND **

PMT-5V35W1AA

** EOL **

PMT-5V35W1AG, PMT-5V35W1AH

Applications


PMT-5V35W1AA
PMT-5V35W1AA

Panel Mount

PMT Series

PMT-5V35W1AH

Highlights & Features
  • Universal AC input range
  • Power will not de-rate from input voltage 100Vac to 264Vac
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Short Circuit / Overvoltage / Overload / Over Temperature Protections
  • Versatile connector options (Terminal Block, Front Face, Harness)


** NRND **

PMT-5V35W1AA

** EOL **

PMT-5V35W1AG, PMT-5V35W1AH

Output Voltage

5V

Output Power

35W

Output Current

7A

Input Voltage Range

85-264Vac

Dimensions

98 x 98 x 38 mm

3.86” x 3.86” x 1.50”

Unit Weight

0.23 kg (0.51 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2025

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 27-May-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 26-Jun-2024

CB

Uploaded on 18-Mar-2021

CCC

Uploaded on 26-Jun-2024

CE & UKCA

Uploaded on 25-May-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 18-Mar-2021

UL

Uploaded on 18-Mar-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!