PMT-48V350W2BR

Panel Mount

PMT2 Series

PMT-48V350W2BR

Output Voltage

48V

Output Power

350.4W

Output Current

7.3A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

215 x 115 x 30 mm

8.46” x 4.53” x 1.18”

Unit Weight

0.833 kg (1.84 lb)

Highlights & Features
  • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
  • No load power consumption < 0.75W
  • Low profile design: 30mm height
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • 150% Peak power supported as option
  • Wide operating temp -40°C ~70°C
    Model Description
    PMT-48V350W2BM UL/EAC approval
    Applications


    PMT-48V350W2BR
    PMT-48V350W2BR

    Panel Mount

    PMT2 Series

    PMT-48V350W2BR

    Highlights & Features
    • AC input voltage range selectable by switch (90-132Vac, 180-264Vac)
    • No load power consumption < 0.75W
    • Low profile design: 30mm height
    • High MTBF > 700,000 hrs per Telcordia SR-332
    • 150% Peak power supported as option
    • Wide operating temp -40°C ~70°C
      Output Voltage

      48V

      Output Power

      350.4W

      Output Current

      7.3A

      Input Voltage Range

      90-132Vac, 180-264Vac (Selectable by Switch)

      Dimensions

      215 x 115 x 30 mm

      8.46” x 4.53” x 1.18”

      Unit Weight

      0.833 kg (1.84 lb)

      Applications
      Model Description
      PMT-48V350W2BM UL/EAC approval

      Download

      Download

      Datasheet

      Uploaded on 03-Jun-2025

      Manual

      Uploaded on 06-May-2024

      Image

      Uploaded on 20-Apr-2026

      Mechanical Drawing

      Uploaded on 15-May-2020

      .DXF

      Uploaded on 02-Feb-2026

      .STP

      Uploaded on 02-Feb-2026

      BIS

      Uploaded on 03-Jun-2025

      BSMI

      Uploaded on 04-Jun-2024

      CB

      Uploaded on 16-Jan-2023

      CE & UKCA

      Uploaded on 21-Jun-2021

      EAC

      Uploaded on 22-Apr-2020

      KC

      Uploaded on 18-May-2020

      REACH

      Uploaded on 09-May-2024

      RoHS

      Uploaded on 28-May-2024

      TSCA

      Uploaded on 15-Nov-2023

      TUV

      Uploaded on 22-Apr-2020

      UL

      Uploaded on 22-Apr-2020

      Tech Specs

      Tech Specs

      Subscribe to our newsletter

      Be the first to hear about new events, news and products!

      Subscribe to our newsletter

      Be the first to hear about new events, news and products!