PMT-24V200W1AM

Panel Mount

PMT Series

PMT-24V200W1AM

Output Voltage

24V

Output Power

211W

Output Current

8.8A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions (L x W x H)

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.63 kg (1.39 lb)

Highlights & Features
  • AC input voltage range selectable by switch
  • Full Aluminium casing for light weight and corrosion resistant handling
  • Convection cooling
  • Cold start -20°C at 100% load (200W)
  • Low leakage current < 0.25mA @ 240Vac
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overcurrent / Over Temperature Protections


** EOL **

PMT-24V200W1AM, PMT-24V200W1AMB, PMT-24V200W1AMZ

Recommended Model: PMT-24V200W2BR


Model Description
PMT-24V200W1AN Enclosed, front face connector
PMT-24V200W1AMB Enclosed, terminal block, conformal coating
Applications


PMT-24V200W1AM
PMT-24V200W1AM

Panel Mount

PMT Series

PMT-24V200W1AM

Highlights & Features
  • AC input voltage range selectable by switch
  • Full Aluminium casing for light weight and corrosion resistant handling
  • Convection cooling
  • Cold start -20°C at 100% load (200W)
  • Low leakage current < 0.25mA @ 240Vac
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Short Circuit / Overvoltage / Overcurrent / Over Temperature Protections


** EOL **

PMT-24V200W1AM, PMT-24V200W1AMB, PMT-24V200W1AMZ

Recommended Model: PMT-24V200W2BR


Output Voltage

24V

Output Power

211W

Output Current

8.8A

Input Voltage Range

90-132Vac, 180-264Vac (Selectable by Switch)

Dimensions

215 x 115 x 50 mm

8.46” x 4.53” x 1.97”

Unit Weight

0.63 kg (1.39 lb)

Applications
Model Description
PMT-24V200W1AN Enclosed, front face connector
PMT-24V200W1AMB Enclosed, terminal block, conformal coating

Download

Download

Datasheet

Uploaded on 29-May-2025

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 16-Aug-2025

Mechanical Drawing

Uploaded on 27-May-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 21-Apr-2021

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!