PMT-24V100W2BA

Panel Mount

PMT2 Series

PMT-24V100W2BA

Output Voltage

24V

Output Power

108W

Output Current

4.5A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.285 kg (0.63 lb)

Highlights & Features
  • Household appliance approvals according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage range
  • No load power consumption < 0.3W
  • Low profile design : 30mm height
  • OVC III, Pollution Degree 3
  • Wide operating temp -30°C ~ 70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Compliance with SEMI-F47
Model Description
PMT-24V100W2BAB Single side conformal coating
Applications


PMT-24V100W2BA
PMT-24V100W2BA

Panel Mount

PMT2 Series

PMT-24V100W2BA

Highlights & Features
  • Household appliance approvals according to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage range
  • No load power consumption < 0.3W
  • Low profile design : 30mm height
  • OVC III, Pollution Degree 3
  • Wide operating temp -30°C ~ 70°C (Support -40°C cold start)
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Compliance with SEMI-F47
Output Voltage

24V

Output Power

108W

Output Current

4.5A

Input Voltage Range

90-264Vac

Dimensions

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.285 kg (0.63 lb)

Applications
Model Description
PMT-24V100W2BAB Single side conformal coating

Download

Download

Datasheet

Uploaded on 04-Sep-2026

Manual

Uploaded on 06-May-2024

Image

Uploaded on 03-Jun-2025

Mechanical Drawing

Uploaded on 15-May-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 03-Jun-2025

BSMI

Uploaded on 22-Jul-2021

CB

Uploaded on 23-Dec-2024

CCC

Uploaded on 03-Jun-2025

CE & UKCA

Uploaded on 21-Jun-2021

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 23-Dec-2024

UL

Uploaded on 11-Aug-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!