IEC 60068-2-6, Sine Wave: 10 Hz to 500 Hz @19.6 m/s2 (2G); 10 min per cycle, 60 min for each axis (X,Y,Z)
Shock Test (Operating)
IEC 60068-2-27, Half Sine Wave: 10G for a duration of 11 ms, 3 shock for each 3 directions.
Operating Temperature
-40°C to +70°C
Storage Temperature
-40°C to +85°C
Power De-rating
> 50°C de-rate power by 2% / °C < 100Vac de-rate power by 1% / V (90% load @ 90 Vac)
Operating Humidity
20 to 90% (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11 ms, 3 shocks for each 3 directions
Vibration (Non-Operating)
IEC 60068-2-6, Random: 5 Hz to 500 Hz (2.09G); 20 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 5,000 Meters (0 to 16,400 ft)
Pollution Degree
3
Bump Test (Operating)
-
Over Voltage Category
II (Compliance to EN 62477-1 OVC III with 2000 meters altitude)
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
52.8 V - 64.8 V SELV Output, Latch Mode
Overload / Overcurrent
110-175% of rated load current, Hiccup Mode, Non-Latching (Auto-Recovery)
Over Temperature
Latch Mode
Short Circuit
Hiccup Mode, Non-Latching (Auto-Recovery when the fault is removed)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
Class I with Protection Earth connection
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
> 700,000 hrs as per Telcordia SR-332 I/P: 230 Vac, O/P: 100% Load, Ta: 25°C)
Expected Cap Life Time
10 years (230 Vac, 50% load @ 40°C)
Safety Certificate
-
Electrical Safety
TUV Bauart: EN 62368-1, EN 60335-1, EN 61558-1/-2-16 UL/cUL: UL 62368-1, and CAN/CSA C22.2 No. 62368-1 CB scheme: IEC 62368-1, IEC 60950-1, IEC 60335-1, IEC 61558-1/-2-16 EAC: TP TC 004/2011 BSMI: CNS 14336-1 CCC: GB 4943.1 BIS: IS 13252 (Part 1)
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Input to Output: 4.0 KVac Input to Ground: 2.0 KVac Output to Ground: 1.25 KVac
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
SELV
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
(CE & RE) CISPR 32, EN/BS EN 55032, KS C 9832, AS/NZS CISPR32, EN/BS EN 61000-6-4 Compliance to FCC Title 47, EN/BS EN 55014-1 , EN/BS 61000-6-3 : Class B
Immunity
EN/BS EN 55035, KS C 9835, EN/BS EN 61000-6-2 & Compliance to EN/ BS EN 55014-2 , EN/BS EN 61000-6-1
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept