PMH-24V200WCBL

Panel Mount

PMH Series

PMH-24V200WCBL

Output Voltage

24V

Output Power

200W

Output Current

8.33A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

190 x 97 x 38 mm

7.48” x 3.82” x 1.50”

Unit Weight

0.61 kg (1.34 lb)

Highlights & Features
  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +45°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V200WCBJ, PMH-24V200WCBU, PMH-24V200WCBV, PMH-24V200WCBA, PMH-24V200WCBL, PMH-24V200WCBT

** NRND **

PMH-24V200WCBH, PMH-24V200WCBS (Last Buy Date: 2025/6/1~2026/6/1)

Recommended Model: PMT-24V200W2BR

Applications


PMH-24V200WCBA
PMH-24V200WCBA

Panel Mount

PMH Series

PMH-24V200WCBL

Highlights & Features
  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +45°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V200WCBJ, PMH-24V200WCBU, PMH-24V200WCBV, PMH-24V200WCBA, PMH-24V200WCBL, PMH-24V200WCBT

** NRND **

PMH-24V200WCBH, PMH-24V200WCBS (Last Buy Date: 2025/6/1~2026/6/1)

Recommended Model: PMT-24V200W2BR

Output Voltage

24V

Output Power

200W

Output Current

8.33A

Input Voltage Range

85-264Vac

Dimensions

190 x 97 x 38 mm

7.48” x 3.82” x 1.50”

Unit Weight

0.61 kg (1.34 lb)

Applications

Download

Download

Datasheet

Uploaded on 09-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 09-Apr-2022

.DXF

Uploaded on 09-Apr-2022

.STP

Uploaded on 09-Apr-2022

CB

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 04-Aug-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 22-Apr-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 04-Aug-2021

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!