PMH-24V150WCLS

Panel Mount

PMH Series

PMH-24V150WCLS

Output Voltage

24V

Output Power

156W

Output Current

6.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.41 Kg (0.90 lb)

Highlights & Features
  • Household appliance approvals for pollution degree 3 to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Withstand line input voltage surge 300Vac up to 7 seconds
  • Full power from -25°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load input power consumption < 0.3W @ 115Vac
  • Low earth leakage current < 0.75mA
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** NRND **
PMH-24V150WCLS


** Discontinued Product **
PMH-24V150WCLT, PMH-24V150WCLU, PMH-24V150WCLV


Recommended Model: PMT-24V150W2CA

Applications


PMH-24V150WCLS
PMH-24V150WCLS

Panel Mount

PMH Series

PMH-24V150WCLS

Highlights & Features
  • Household appliance approvals for pollution degree 3 to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Withstand line input voltage surge 300Vac up to 7 seconds
  • Full power from -25°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load input power consumption < 0.3W @ 115Vac
  • Low earth leakage current < 0.75mA
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** NRND **
PMH-24V150WCLS


** Discontinued Product **
PMH-24V150WCLT, PMH-24V150WCLU, PMH-24V150WCLV


Recommended Model: PMT-24V150W2CA

Output Voltage

24V

Output Power

156W

Output Current

6.5A

Input Voltage Range

85-264Vac

Dimensions

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

Unit Weight

0.41 Kg (0.90 lb)

Applications

Download

Download

Datasheet

Uploaded on 09-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 19-Jun-2025

Mechanical Drawing

Uploaded on 09-Apr-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 09-Apr-2022

CB

Uploaded on 04-Dec-2020

CE

Uploaded on 04-Dec-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 04-Dec-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 03-Nov-2021

UL

Uploaded on 04-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!