PMH-24V100WCMT

Panel Mount

PMH Series

PMH-24V100WCMT

Output Voltage

24V

Output Power

91W

Output Current

3.8A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.31 kg (0.68 lb)

Highlights & Features
  • Household appliance approvals for pollution degree 3 to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Withstand line input voltage surge 300Vac up to 7 seconds
  • Full power from -25°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load power consumption < 0.3W
  • Low earth leakage current < 0.75mA
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V100WCMU, PMH-24V100WCMV, PMH-24V100WCMT

** NRND **

PMH-24V100WCMS (Last Buy Date: 2025/6/1~2026/6/1)

Recommended Model: PMT-24V100W2BA

Applications


PMH-24V100WCMS
PMH-24V100WCMS

Panel Mount

PMH Series

PMH-24V100WCMT

Highlights & Features
  • Household appliance approvals for pollution degree 3 to IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Withstand line input voltage surge 300Vac up to 7 seconds
  • Full power from -25°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load power consumption < 0.3W
  • Low earth leakage current < 0.75mA
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V100WCMU, PMH-24V100WCMV, PMH-24V100WCMT

** NRND **

PMH-24V100WCMS (Last Buy Date: 2025/6/1~2026/6/1)

Recommended Model: PMT-24V100W2BA

Output Voltage

24V

Output Power

91W

Output Current

3.8A

Input Voltage Range

85-264Vac

Dimensions

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

Unit Weight

0.31 kg (0.68 lb)

Applications

Download

Download

Datasheet

Uploaded on 18-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 18-Apr-2022

.DXF

Uploaded on 18-Apr-2022

.STP

Uploaded on 18-Apr-2022

CB

Uploaded on 04-Mar-2023

CE

Uploaded on 22-Apr-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 22-Apr-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 03-Nov-2021

UL

Uploaded on 26-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!