PMH-24V100WCAA

Panel Mount

PMH Series

PMH-24V100WCAA

Output Voltage

24V

Output Power

100W

Output Current

4.16A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.43 kg (0.95 lb)

Highlights & Features
  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load power consumption < 0.5W
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V100WCAJ, PMH-24V100WCAL, PMH-24V100WCAU, PMH-24V100WCAV, PMH-24V100WCAA, PMH-24V100WCAH, PMH-24V100WCAS, PMH-24V100WCAT

Recommended Model: PMT-24V100W2BA

Applications


PMH-24V100WCAS
PMH-24V100WCAS

Panel Mount

PMH Series

PMH-24V100WCAA

Highlights & Features
  • Household appliance approvals IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Universal AC input voltage
  • Full power from -20°C to +50°C operation @ 5000m or 16400 ft. altitude
  • Full corrosion resistant aluminium casing
  • No load power consumption < 0.5W
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Versatile connector options available: IP20, Front Face and Harness connectors
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMH-24V100WCAJ, PMH-24V100WCAL, PMH-24V100WCAU, PMH-24V100WCAV, PMH-24V100WCAA, PMH-24V100WCAH, PMH-24V100WCAS, PMH-24V100WCAT

Recommended Model: PMT-24V100W2BA

Output Voltage

24V

Output Power

100W

Output Current

4.16A

Input Voltage Range

85-264Vac

Dimensions

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.43 kg (0.95 lb)

Applications

Download

Download

Datasheet

Uploaded on 19-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 20-Aug-2025

Mechanical Drawing

Uploaded on 19-Apr-2022

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 08-Jan-2021

CE

Uploaded on 08-Jan-2021

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 08-Jan-2021

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 22-Nov-2021

UL

Uploaded on 08-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!