PMC-24V150W2AA

Panel Mount

PMC Series

PMC-24V150W2AA

Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

180-264Vac

Dimensions (L x W x H)

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.50 kg (1.10 lb)

Highlights & Features

  • High line AC input range from 180Vac to 264Vac without power de-rating
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs. as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Certified according to IEC/EN/UL 62368-1


** Discontinued Product **

Replaced by:
PMT-24V150W2BA


Tags
2 phase
Applications


PMC-24V150W2AA
PMC-24V150W2AA

Panel Mount

PMC Series

PMC-24V150W2AA

Highlights & Features

  • High line AC input range from 180Vac to 264Vac without power de-rating
  • Full Aluminum casing for light weight and corrosion resistant handling
  • High MTBF > 700,000 hrs. as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Certified according to IEC/EN/UL 62368-1


** Discontinued Product **

Replaced by:
PMT-24V150W2BA


Output Voltage

24V

Output Power

150W

Output Current

6.25A

Input Voltage Range

180-264Vac

Dimensions

178 x 97 x 38 mm

7.01” x 3.82” x 1.50”

Unit Weight

0.50 kg (1.10 lb)

Applications
Tags
2 phase

Download

Download

Datasheet

Uploaded on 22-Sep-2021

Manual

Uploaded on 17-Nov-2020

Image

Uploaded on 24-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 17-Nov-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 17-Nov-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 17-Nov-2020

UKCA

Uploaded on 22-Sep-2021

UL

Uploaded on 17-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!