PMC-24V100W1AA

Panel Mount

PMC Series

PMC-24V100W1AA

Output Voltage

24V

Output Power

100W

Output Current

4.17A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.41 kg (0.90 lb)

Highlights & Features
  • Universal AC input range
  • Power will not de-rate for the entire input voltage range
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1
  • Also available: IP20 and Front Face connectors


** EOL **

PMC-24V100W1AA, PMC-24V100W1AL

Recommended Model: PMT-24V100W2BA/PMT-24V100W2BAC

Applications


PMC-24V100W1AA
PMC-24V100W1AA

Panel Mount

PMC Series

PMC-24V100W1AA

Highlights & Features
  • Universal AC input range
  • Power will not de-rate for the entire input voltage range
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1
  • Also available: IP20 and Front Face connectors


** EOL **

PMC-24V100W1AA, PMC-24V100W1AL

Recommended Model: PMT-24V100W2BA/PMT-24V100W2BAC

Output Voltage

24V

Output Power

100W

Output Current

4.17A

Input Voltage Range

85-264Vac

Dimensions

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.41 kg (0.90 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-Nov-2021

Manual

Uploaded on 14-Nov-2020

Image

Uploaded on 18-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 16-Nov-2020

CCC

Uploaded on 28-Feb-2023

CE

Uploaded on 16-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 29-Nov-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 16-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 29-Nov-2021

UL

Uploaded on 16-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!