PMC-24V050W1AA

Panel Mount

PMC Series

PMC-24V050W1AA

Output Voltage

24V

Output Power

50W

Output Current

2.1A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

Unit Weight

0.26 kg (0.57 lb)

Highlights & Features
  • Universal AC input range from 85Vac to 264Vac without power de-rating
  • Full Aluminium casing for lightweight and corrosion resistant handling
  • Conform to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs. as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections
  • Certified according to IEC/EN/UL 62368-1
  • Also available: IP20 and Front Face connectors


** EOL **

PMC-24V050W1AA, PMC-24V050W1AL

Recommended Model: PMT-24V50W2BA/PMT-24V50W2BAC

Model Description
PMC-24V050W1AJ IP20 connector
Applications


PMC-24V050W1AA
PMC-24V050W1AA

Panel Mount

PMC Series

PMC-24V050W1AA

Highlights & Features
  • Universal AC input range from 85Vac to 264Vac without power de-rating
  • Full Aluminium casing for lightweight and corrosion resistant handling
  • Conform to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs. as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections
  • Certified according to IEC/EN/UL 62368-1
  • Also available: IP20 and Front Face connectors


** EOL **

PMC-24V050W1AA, PMC-24V050W1AL

Recommended Model: PMT-24V50W2BA/PMT-24V50W2BAC

Output Voltage

24V

Output Power

50W

Output Current

2.1A

Input Voltage Range

85-264Vac

Dimensions

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

Unit Weight

0.26 kg (0.57 lb)

Applications
Model Description
PMC-24V050W1AJ IP20 connector

Download

Download

Datasheet

Uploaded on 02-Nov-2021

Manual

Uploaded on 13-Nov-2020

Image

Uploaded on 01-Oct-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 13-Nov-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 13-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 02-Nov-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 13-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 02-Nov-2021

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!