PMC-12V100W1AH

Panel Mount

PMC Series

PMC-12V100W1AH

Output Voltage

12V

Output Power

100W

Output Current

8.34A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.45 kg (0.99 lb)

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • Full corrosion resistant aluminium casing
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and EMI to EN 55032, Class B


** EOL **

PMC-12V100W1AA, PMC-12V100W1AH, PMC-12V100W1AL

Recommended Model: PMT-12V100W2BA / PMT-12V100W2BAC

Applications


PMC-12V100W1AA
PMC-12V100W1AA

Panel Mount

PMC Series

PMC-12V100W1AH

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • Full corrosion resistant aluminium casing
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Safety approval according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and EMI to EN 55032, Class B


** EOL **

PMC-12V100W1AA, PMC-12V100W1AH, PMC-12V100W1AL

Recommended Model: PMT-12V100W2BA / PMT-12V100W2BAC

Output Voltage

12V

Output Power

100W

Output Current

8.34A

Input Voltage Range

85-264Vac

Dimensions

158 x 97 x 38 mm

6.22” x 3.82” x 1.50”

Unit Weight

0.45 kg (0.99 lb)

Applications

Download

Download

Datasheet

Uploaded on 19-Oct-2021

Manual

Uploaded on 07-Nov-2020

Image

Uploaded on 01-Oct-2026

Mechanical Drawing

Uploaded on 06-Nov-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 06-Nov-2020

CCC

Uploaded on 06-Nov-2020

CE

Uploaded on 06-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 19-Oct-2021

RCM

Uploaded on 19-Oct-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 06-Nov-2020

UKCA

Uploaded on 19-Oct-2021

UL

Uploaded on 06-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!