PMC-12V060W1NA

Panel Mount

PMC Series

PMC-12V060W1NA

Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

Unit Weight

0.28 kg (0.62 lb)

Highlights & Features
  • Universal AC input voltage without power de-rating
  • Full corrosion resistant Aluminium chassis
  • NEC Class 2 power supply and Limited Power Source (LPS) approvals
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Wide operating temperature range from -20°C to 70°C
  • Conformal Coating (Class I, Div 2 Hazardous Locations Ready)
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMC-12V060W1NA, PMC-12V060W1NJ, PMC-12V060W1NL

Recommended Model: PMT-12V75W2BA

Tags
NEC Class 2
Applications


PMC-12V060W1NA
PMC-12V060W1NA

Panel Mount

PMC Series

PMC-12V060W1NA

Highlights & Features
  • Universal AC input voltage without power de-rating
  • Full corrosion resistant Aluminium chassis
  • NEC Class 2 power supply and Limited Power Source (LPS) approvals
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Wide operating temperature range from -20°C to 70°C
  • Conformal Coating (Class I, Div 2 Hazardous Locations Ready)
  • Certified according to IEC/EN/UL 62368-1


** EOL **

PMC-12V060W1NA, PMC-12V060W1NJ, PMC-12V060W1NL

Recommended Model: PMT-12V75W2BA

Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

85-264Vac

Dimensions

128 x 97 x 38 mm

5.04” x 3.82” x 1.50”

Unit Weight

0.28 kg (0.62 lb)

Applications
Tags
NEC Class 2

Download

Download

Datasheet

Uploaded on 04-Aug-2021

Manual

Uploaded on 30-Nov-2020

Image

Uploaded on 01-Oct-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 04-Aug-2021

CB

Uploaded on 30-Nov-2020

CE

Uploaded on 30-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 04-Aug-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 30-Nov-2020

UKCA

Uploaded on 04-Aug-2021

UL

Uploaded on 30-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!