PMC-12V035W1AA

Panel Mount

PMC Series

PMC-12V035W1AA

Output Voltage

12V

Output Power

36W

Output Current

3A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

98 x 97 x 38 mm

3.86” x 3.82” x 1.50”

Unit Weight

0.21 kg (0.46 lb)

Highlights & Features
  • Universal AC input voltage
  • Power will not de-rate for the entire input voltage range
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Also available: IP20 connector


** EOL **

PMC-12V035W1AA, PMC-12V035W1AJ

Recommended Model: PMT-12V35W2BA

Applications


PMC-12V035W1AA
PMC-12V035W1AA

Panel Mount

PMC Series

PMC-12V035W1AA

Highlights & Features
  • Universal AC input voltage
  • Power will not de-rate for the entire input voltage range
  • Full corrosion resistant aluminium casing
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Also available: IP20 connector


** EOL **

PMC-12V035W1AA, PMC-12V035W1AJ

Recommended Model: PMT-12V35W2BA

Output Voltage

12V

Output Power

36W

Output Current

3A

Input Voltage Range

85-264Vac

Dimensions

98 x 97 x 38 mm

3.86” x 3.82” x 1.50”

Unit Weight

0.21 kg (0.46 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Oct-2021

Manual

Uploaded on 30-Nov-2020

Image

Uploaded on 01-Oct-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 30-Nov-2020

CCC

Uploaded on 28-Feb-2023

CE

Uploaded on 30-Nov-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 28-Oct-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 30-Nov-2020

UKCA

Uploaded on 28-Oct-2021

UL

Uploaded on 30-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!