AC Leakage current from Input to earth ground AC Leakage current from Output to earth ground
Nominal Current
-
Total Harmonic Distortion
-
Power Dissipation
-
Efficiency @ 10% load
-
Input Voltage Phase
-
Average Efficiency
-
No Load Power Consumption
-
Case Chassis / Cover
-
Indicator
Green LED
Cooling System
2 fans with variable speed control
Input Terminal
Block M4 x 3 pins
Output Terminal
Block M5 x 2 pins
Signal Terminal
Connector x 14 pins
Noise Sound Pressure Level (SPL)
< 39 dB(A)
Input/Output Terminal
-
Signal
-
Mounting Rail
-
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
2 kg (4.41 lb)
Dimensions
309.6 x 127 x
40.6 mm 12.19” x
5.00” x
1.60”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-20 °C to +70 °C (-4°F to +158 °F)
Storage Temperature
-40 °C to +85 °C (-40 °F to +185 °F)
Power De-rating
When AC input voltage is < 110 Vac, the output power is reduced by 20 W per 1 V.
Operating Humidity
-
Shock Test (Non-Operating)
IEC 60068-2-27 compliant, 50 g, 11 ms, 3 shocks for each direction
Vibration (Non-Operating)
IEC 60068-2-6 compliant, 2.09 Grms, 5 - 500 Hz, 20 minutes per side (3 planes)
Storage Humidity
-
Operating Altitude
5000 m (54kPa)
Pollution Degree
2
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
YES, latch mode 30 V to 35 V
Overload / Overcurrent
3000 W for over 750 ms max Standby 3.2 A max with Hiccup Mode (Non-Latching, Auto-Recovery)
Over Temperature
YES, auto recovery
Short Circuit
YES, auto recovery
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
Pollution Degree
-
MTBF
500,000 hours
Expected Cap Life Time
10 years
Case Temperature Rise
-
Safety Certificate
IEC 62368 Edition 2: IEC 62368-1 (2014) Edition 2 5000 m (16,400 ft) altitude, 120 V to 300 Vdc and 100 V to 240±10% Vac
IEC/EN 60950-1, Edition 2 and all national deviations: UL 60950-1/CSA 22.2 No 60950-1, Edition 2; UL 62368-1 5000 m (16,400 ft) altitude, 120 V to 300 Vdc and 100 V to 240 ±10% Vac (UL File E135494)
IEC/EN 60601-1, Edition 3: IEC 60601-1(2005), EN60601-1(2006) ANSI/AAMI ES 60601-1(2005) CAN/CSA C22.2 No. 60601-1 (2008); 3,000 m (9,800 ft) altitude, 100 V to 240 Vac ±10%
IEC 60601-1-2 Edition 4: IEC 60601-1-2 (2014)
Electrical Safety
-
CE
-
Medical Safety
-
Galvanic Isolation
-
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
-
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
Emission
EN 55032, EN 55032 and FCC, Class B
Immunity
-
Harmonic Current Emissions
EN 61000-3-2, Class A
Voltage Fluctuation and Flicker
EN 61000-3-3
ESD Immunity
EN 61000-4-2, level 4, 8 kV contact, 15 kV air
Radiated Immunity
EN 61000-4-3, level 3, 12 V/m
EFT
EN 61000-4-4, level 4, ±2 kV
Surge
EN 61000-4-5, level 4, 1 kV DM, 2 kV CM
Conducted Immunity
EN 61000-4-6, level 3, 10 Vrms
Magnetic Field
EN 61000-4-8, level 3, 10 A/m
Voltage Dips
EN 61000-4-11, 30%, 20 ms - R&D EN 61000-4-11, 60%, 100 ms EN 61000-4-11, 100%, 500 ms EN 60601-1-2:2015 (4th edition), 30%, 500 ms EN 60601-1-2:2015 (4th edition), 60%, 100 ms EN 60601-1-2:2015 (4th edition), 100%, 20 ms EN 60601-1-2:2015 (4th edition), 100%, 5000 ms
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept