PJT-24V65WBAA

Open Frame

PJT Series

PJT-24V65WBAA

Output Voltage

24V

Output Power

65W

Output Current

2.71A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

101.6 x 50.8 x 30 mm

4.00” x 2.00” x 1.18”

Unit Weight

0.13 kg (0.29 lb)

Highlights & Features
  • Universal AC input voltage
  • Standard industrial foot print of 2” x 4”
  • Low leakage current < 0.1mA
  • Convection cooled operating temperature range from -10°C to +70°C
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Multiple connector source options
Applications


PJT-24V65WBAA
PJT-24V65WBAA

Open Frame

PJT Series

PJT-24V65WBAA

Highlights & Features
  • Universal AC input voltage
  • Standard industrial foot print of 2” x 4”
  • Low leakage current < 0.1mA
  • Convection cooled operating temperature range from -10°C to +70°C
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Multiple connector source options
Output Voltage

24V

Output Power

65W

Output Current

2.71A

Input Voltage Range

90-264Vac

Dimensions

101.6 x 50.8 x 30 mm

4.00” x 2.00” x 1.18”

Unit Weight

0.13 kg (0.29 lb)

Applications

Download

Download

Datasheet

Uploaded on 17-Dec-2025

Image

Uploaded on 16-Dec-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CCC

Uploaded on 16-Mar-2021

CE & UKCA

Uploaded on 23-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 27-Nov-2020

UL

Uploaded on 22-Jan-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!