PJH-36V300WBCA

Open Frame

PJH Series

PJH-36V300WBCA

Output Voltage

36V

Output Power

300W

Output Current

8.3A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

127 x 76.2 x 35.8 mm

5.00” x 3.00” x 1.41”

Unit Weight

0.45 kg (0.99 lb)

Highlights & Features
  • Major safety approvals include IEC/EN/UL 60950-1, IEC/EN/UL 62368-1,  IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Available for Class I or Class II (double isolation) configuration with universal AC input voltage range
  • 300W fan cool and up to 240W convection cool
  • High efficiency up to 94.0% efficiency 
  • Built-in active PFC, remote On/Off, remote sense, power good signal and 12VSB (6W) or optional 5VSB (6W)
  • No load input power consumption < 0.5W and low earth leakage current < 0.75mA
  • Extreme low temperature cold start at -40°C
Model Description
PJH-36V300WBBA Voltage Standby: 5 V, JST connector
Applications


PJH-36V300WBCA
PJH-36V300WBCA

Open Frame

PJH Series

PJH-36V300WBCA

Highlights & Features
  • Major safety approvals include IEC/EN/UL 60950-1, IEC/EN/UL 62368-1,  IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16
  • Available for Class I or Class II (double isolation) configuration with universal AC input voltage range
  • 300W fan cool and up to 240W convection cool
  • High efficiency up to 94.0% efficiency 
  • Built-in active PFC, remote On/Off, remote sense, power good signal and 12VSB (6W) or optional 5VSB (6W)
  • No load input power consumption < 0.5W and low earth leakage current < 0.75mA
  • Extreme low temperature cold start at -40°C
Output Voltage

36V

Output Power

300W

Output Current

8.3A

Input Voltage Range

90-264Vac

Dimensions

127 x 76.2 x 35.8 mm

5.00” x 3.00” x 1.41”

Unit Weight

0.45 kg (0.99 lb)

Applications
Model Description
PJH-36V300WBBA Voltage Standby: 5 V, JST connector

Download

Download

Datasheet

Uploaded on 25-Dec-2023

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 20-Dec-2023

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 21-Mar-2025

CB

Uploaded on 20-Nov-2023

CE

Uploaded on 02-Jun-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 20-Nov-2023

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 22-Nov-2021

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!