PJ-12V15W

Open Frame

PJ Series

PJ-12V15W

Output Voltage

12V

Output Power

15.6W

Output Current

1.3A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

87.5 x 50 x 22mm (Open Frame)
107.5 x 60 x 32 mm (Enclosed)
3.44" x 1.96" x 0.86" (Open Frame)
4.23" x 2.36" x 1.25" (Enclosed)

Unit Weight

0.06 kg (Open Frame)
0.15 kg (Enclosed) (0.13 lb)

Highlights & Features
  • Universal AC input voltage range
  • Low Inrush Current / Low Leakage Current
  • High efficiency
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors


Model Description
PJ-12V15WBNA Open Frame
PJ-12V15WLNA L Frame
PJ-12V15WCNA Enclosed
Applications


PJ-12V15W
PJ-12V15W

Open Frame

PJ Series

PJ-12V15W

Highlights & Features
  • Universal AC input voltage range
  • Low Inrush Current / Low Leakage Current
  • High efficiency
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors


Output Voltage

12V

Output Power

15.6W

Output Current

1.3A

Input Voltage Range

85-264Vac

Dimensions

87.5 x 50 x 22mm (Open Frame)
107.5 x 60 x 32 mm (Enclosed)
3.44" x 1.96" x 0.86" (Open Frame)
4.23" x 2.36" x 1.25" (Enclosed)

Unit Weight

0.06 kg (Open Frame)
0.15 kg (Enclosed) (0.13 lb)

Applications
Model Description
PJ-12V15WBNA Open Frame
PJ-12V15WLNA L Frame
PJ-12V15WCNA Enclosed

Download

Download

Datasheet

Uploaded on 23-Mar-2023

Manual

Uploaded on 22-Apr-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 25-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 28-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 29-Oct-2020

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!