PJ-12V100WCRA

Open Frame

PJ Series

PJ-12V100WCRA

Output Voltage

12V

Output Power

100W

Output Current

8.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

155 x 62 x 33 mm (Open Frame)
185 x 72 x 45 mm (Enclosed)
6.10" x 2.44" x 1.29" (Open Frame)
7.28" x 2.83" x 1.77" (Enclosed)

Unit Weight

0.26 kg (Open Frame)
0.42 kg (Enclosed) (0.57 lb)

Highlights & Features
  • Universal AC Input (85Vac - 264Vac)
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor to conserve energy
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF (Optional for 100W)
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors


** NRND **

PJ-12V100WBNA, PJ-12V100WBRA

Recommended Model: PJ-12V100WDRA


PJ-12V100WCNA, PJ-12V100WCRA, PJ-12V100WLNA, PJ-12V100WLRA

Recommended Model: PJ-12V100WERA

Model Description
PJ-12V100WBNA Open Frame
PJ-12V100WBRA Open Frame, remote ON/OFF
PJ-12V100WLNA L Frame
PJ-12V100WLRA L Frame, remote ON/OFF
PJ-12V100WCNA Enclosed
PJ-12V100WCRA Enclosed, remote ON/OFF
Applications


PJ-12V100W
PJ-12V100W

Open Frame

PJ Series

PJ-12V100WCRA

Highlights & Features
  • Universal AC Input (85Vac - 264Vac)
  • Low Inrush Current / Low Leakage Current
  • High efficiency and PF factor to conserve energy
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF (Optional for 100W)
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors


** NRND **

PJ-12V100WBNA, PJ-12V100WBRA

Recommended Model: PJ-12V100WDRA


PJ-12V100WCNA, PJ-12V100WCRA, PJ-12V100WLNA, PJ-12V100WLRA

Recommended Model: PJ-12V100WERA

Output Voltage

12V

Output Power

100W

Output Current

8.5A

Input Voltage Range

85-264Vac

Dimensions

155 x 62 x 33 mm (Open Frame)
185 x 72 x 45 mm (Enclosed)
6.10" x 2.44" x 1.29" (Open Frame)
7.28" x 2.83" x 1.77" (Enclosed)

Unit Weight

0.26 kg (Open Frame)
0.42 kg (Enclosed) (0.57 lb)

Applications
Model Description
PJ-12V100WBNA Open Frame
PJ-12V100WBRA Open Frame, remote ON/OFF
PJ-12V100WLNA L Frame
PJ-12V100WLRA L Frame, remote ON/OFF
PJ-12V100WCNA Enclosed
PJ-12V100WCRA Enclosed, remote ON/OFF

Download

Download

Datasheet

Uploaded on 23-Mar-2023

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 13-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 07-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 23-Nov-2020

UL

Uploaded on 11-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!