Convection Linear power de-rate from 100% load at 50°C, to 53.3% load at 70°C Force Air Linear power de-rate from 100% load at 50°C, to 50% load at 70°C
Operating Humidity
5-95% RH (Non-Condensing)
Shock Test (Non-Operating)
50 G, 11 ms, 3 shocks for each direction
Vibration (Non-Operating)
-
Storage Humidity
-
Operating Altitude
Up to 5,000 meters (up to 16,400 feet or 106-54 kPa)
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
Main output 140% of rated normal voltage, Latch Mode Standby 125% of rated voltage, Latch Mode
Overload / Overcurrent
750 W for over 750 ms max Standby 3.2 A max with Hiccup Mode(Non-Latching, Auto-Recovery)
Over Temperature
Latch Mode for Main output
Short Circuit
Hiccup Mode for Main output and Standby (Non-Latching, Auto-Recovery)
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
500 Khrs based on Telecordia SR-332
Expected Cap Life Time
26,280 hrs
Safety Certificate
IEC60601-1 CB report TUV EN60601-1 A11/A12 CAN/CSA-C22.2 No. 60601-1 + ANSI/AAMI ES 60601-1 IEC60950-1 CB report IEC62368-1 CB report TUV EN62368-1 UL62368-1 and CAN/CSA C22.2 No. 62368-1 IEC60335-1 CB report (12 V & 24 V Model) TUV EN60335-1 (12 V & 24 V Model) IEC61558-1 CB report (12 V & 24 V Model) TUV EN61558-1/-2-16 (12 V & 24 V Model)
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept