MEU-650A12T

Open Frame

MEU Series

MEU-650A12T

Output Voltage

12V

Output Power

600W

Output Current

0-50A

Input Voltage Range

90-264 Vac

Dimensions (L x W x H)

152.4 x 101.6 x 40 mm

6.00” x 4.00” x 1.57”

Unit Weight

0.80 kg (1.76 lb)

Highlights & Features
  • Convection / Force Air Cooled
  • Up to 650 Watt in 4" x 6" x 1.575" Package
  • Up to 17.2 W/inch³ Power Density
  • Full Power up to 50°C Ambient
  • Very High Efficiency up to 96%
  • Up to 500 KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • 5 V / 2 A Standby Output
  • 12 V / 0.6 A Fan Output (24 V & 48 V model)
  • Current Sharing
  • Conformal Coating 
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and Reversed Option for Remote On/Off and Power Good Signal
  • Voltage Trimming
Applications
MEU-650A12T
MEU-650A12T

Open Frame

MEU Series

MEU-650A12T

Highlights & Features
  • Convection / Force Air Cooled
  • Up to 650 Watt in 4" x 6" x 1.575" Package
  • Up to 17.2 W/inch³ Power Density
  • Full Power up to 50°C Ambient
  • Very High Efficiency up to 96%
  • Up to 500 KHrs MTBF
  • 2 x MOPP Isolation
  • Suited for Type BF Medical Products
  • 5 V / 2 A Standby Output
  • 12 V / 0.6 A Fan Output (24 V & 48 V model)
  • Current Sharing
  • Conformal Coating 
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and Reversed Option for Remote On/Off and Power Good Signal
  • Voltage Trimming
Output Voltage

12V

Output Power

600W

Output Current

0-50A

Input Voltage Range

90-264 Vac

Dimensions

152.4 x 101.6 x 40 mm

6.00” x 4.00” x 1.57”

Unit Weight

0.80 kg (1.76 lb)

Applications

Download

Download

Datasheet

Uploaded on 01-Dec-2023

Image

Uploaded on 18-Jul-2025

Mechanical Drawing

Uploaded on 22-Feb-2023

.DXF

Uploaded on 22-Feb-2023

.STP

Uploaded on 22-Feb-2023

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 14-Oct-2021

cTUVus

Uploaded on 14-Oct-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 09-Jan-2024

UL

Uploaded on 14-Oct-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!