MEU-600C48T

Open Frame

MEU Series

MEU-600C48T

Output Voltage

48V

Output Power

600W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

203.2 x 127 x 40 mm

8.00” x 5.00” x 1.57”

Unit Weight

1.30 kg (2.87 lb)

Highlights & Features
  • Convection Cooled
  • Up to 600 Watt in 5" x 8" x 1.57" Package
  • Full Power from 90V to 264V, up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 2MOPP Isolation, Suited for Type BF Medical Products
  • 5V/1A Standby Output
  • 12V/0.6A Fan Output for System
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • PMBus Ver 1.3 Supported
Applications


MEU-600C48T
MEU-600C48T

Open Frame

MEU Series

MEU-600C48T

Highlights & Features
  • Convection Cooled
  • Up to 600 Watt in 5" x 8" x 1.57" Package
  • Full Power from 90V to 264V, up to 50°C Ambient
  • Up to 500KHrs MTBF
  • 2MOPP Isolation, Suited for Type BF Medical Products
  • 5V/1A Standby Output
  • 12V/0.6A Fan Output for System
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • PMBus Ver 1.3 Supported
Output Voltage

48V

Output Power

600W

Output Current

12.5A

Input Voltage Range

85-264Vac

Dimensions

203.2 x 127 x 40 mm

8.00” x 5.00” x 1.57”

Unit Weight

1.30 kg (2.87 lb)

Applications

Download

Download

Datasheet

Uploaded on 29-May-2026

Image

Uploaded on 18-Jul-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

Manual & App Notes

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 25-Jun-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 04-Feb-2021

UL

Uploaded on 04-Feb-2021

GUI Program

Uploaded on 21-Nov-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!