MDS-100APS12 B

Open Frame

MDS Open Frame Series

MDS-100APS12 B

Output Voltage

12V

Output Power

100W

Output Current

8.33A

Input Voltage Range

90-264Vac

Dimensions (L x W x H)

127.0 x 76.2 x 31 mm

5.00” x 3.00” x 1.22”

Unit Weight

0.21 kg (0.46 lb)

Highlights & Features
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1mA Normal & <0.3mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 3 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
Model Description
MDS-100APS12 BA Delta Standard
Applications


MDS-100APS12 B
MDS-100APS12 B

Open Frame

MDS Open Frame Series

MDS-100APS12 B

Highlights & Features
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1mA Normal & <0.3mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 3 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
Output Voltage

12V

Output Power

100W

Output Current

8.33A

Input Voltage Range

90-264Vac

Dimensions

127.0 x 76.2 x 31 mm

5.00” x 3.00” x 1.22”

Unit Weight

0.21 kg (0.46 lb)

Applications
Model Description
MDS-100APS12 BA Delta Standard

Download

Download

Datasheet

Uploaded on 11-May-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 15-Nov-2024

CE & UKCA

Uploaded on 13-Aug-2021

CQC

Uploaded on 09-Oct-2023

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!