USVI-060012FH

LED Driver

USVI S12 Series

USVI-060012FH

Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

165.1 x 43.1 x 30 mm

6.50” x 1.70” x 1.18”

Unit Weight

0.38 (0.00 lb)

Highlights & Features
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry & Damp location rated for signage application
Applications
USVI-060012FH
USVI-060012FH

LED Driver

USVI S12 Series

USVI-060012FH

Highlights & Features
  • Constant voltage design
  • Universal input voltage from 120-277Vac
  • Multi-Channel output and independent operating
  • Class 2 output
  • Wide operating temperature range -40°C to +55°C
  • Dry & Damp location rated for signage application
Output Voltage

12V

Output Power

60W

Output Current

5A

Input Voltage Range

108-305Vac

Dimensions

165.1 x 43.1 x 30 mm

6.50” x 1.70” x 1.18”

Unit Weight

0.38 (0.00 lb)

Applications

Download

Download

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 28-Mar-2026

Mechanical Drawing

Uploaded on 22-Oct-2020

.STP

Uploaded on 22-Oct-2020

CSA

Uploaded on 22-Oct-2020

UL

Uploaded on 22-Oct-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!