Full Load: PF>0.98@120Vac, PF>0.95@230Vac, PF>0.92@277Vac >70% Load: PF>0.92@220Vac
Leakage Current
<0.7mA peak @ 277Vac
Nominal Current
-
Total Harmonic Distortion
THD<20% with load≧50% at 120/230Vac input and load≧75% at 277Vac input
Power Dissipation
-
Efficiency @ 10% load
-
Input Voltage Phase
-
Case Chassis / Cover
Steel case
Indicator
-
Cooling System
-
Input Terminal
-
Output Terminal
-
Signal Terminal
-
Noise Sound Pressure Level (SPL)
< 24dbA
Input/Output Terminal
-
Signal
-
Mounting Rail
-
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
1.1 kg (2.43 lb)
Dimensions
240 x 60 x
38 mm 9.45” x
2.36” x
1.50”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-40°C to +65°C +55deg for full load and +65deg for de-rating
Storage Temperature
-40°C to +85°C
Power De-rating
+55deg for full load and +65deg for de-rating
Operating Humidity
10 to 90% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
Vibration (Non-Operating)
IEC 60068-2-6, Random: 5Hz to 500Hz (2.09G); 20 min per axis for all X, Y, Z direction
Storage Humidity
5 to 95% RH (Non-Condensing)
Operating Altitude
-
Pollution Degree
-
Bump Test (Operating)
-
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
56-133Vdc Auto-Recovery when the fault is removed
Overload / Overcurrent
Reduce output current. Auto-Recovery when the fault is removed
Over Temperature
Reduce output current. Auto-Recovery when the fault is removed
Short Circuit
Auto-Recovery when the fault is removed
Reverse Polarity Protection
-
Degree of Protection
-
Protection Against Shock
-
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
MTBF
500 khours at +45°C ambient temperature, Telcordia SR-332.
Expected Cap Life Time
-
Safety Certificate
CB scheme to IEC 61347-1, IEC 61347-2-13 (Built-in) EN 61347-1, EN 61347-2-13 UL/cUL (cRUus) to UL 8750 Compliance to IEC/EN/UL 60950-1 SELV for 75W UL LISTED, Class P & Type HL
Electrical Safety
-
CE
In conformance with EMC Directive 2004/108/EC and Low Voltage Directive 2006/95/EC
Medical Safety
-
Galvanic Isolation
-
Industrial Control Equipment
-
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
-
Electrical Equipment for Use in Electrical Power Installations
-
Safety Entry Low Voltage
-
Maritime
-
Material and Parts
-
Isolation Resistance
-
PE Resistance
-
UKCA
-
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
Emission
Compliance to EN 55015:2013 Class B; 47 CFR FCC Part 15, Subpart B, Class B
Immunity
Compliance to EN 61547:2009
Harmonic Current Emissions
Class C (230Vac @ ≥ 50% load)
Voltage Fluctuation and Flicker
-
ESD Immunity
ESD, Criteria A or B Air Discharge: 8kV Contact Discharge: 4kV
Radiated Immunity
RS, Criteria A1 80MHz-1GHz, 3V/m with 1kHz Sine Wave / 80% AM Modulation
EFT
EFT, Criteria A1 or B2 1kV
Surge
Criteria A or B Common Mode: 6kV; Differential Mode: 6kV,1.2/50μs, 8/20μs Combination Wave with 2ohms (L-N), 12ohms (L-PE & N-PE) source impedance
Conducted Immunity
CS, Criteria A1 150kHz-80MHz, 3Vrms
Magnetic Field
PFMF, Criteria A 3A/Meter
Voltage Dips
Criteria A or B ; 100% dip; 0.5 cycle; Self Recoverable 30% dip; 10 cycle; Self Recoverable
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept