USCI-075140GA

LED Driver

USCI PRO Series

USCI-075140GA

Output Voltage

36-107V

Output Power

75W

Output Current

0.5-1.4A

Input Voltage Range

108-305Vac

Dimensions (L x W x H)

167.5 x 60.0 x 37.5 mm

6.59” x 2.36” x 1.48”

Unit Weight

0.9 kg (1.98 lb)

Highlights & Features
  • Constant current design
  • Universal AC input voltage from 108-305Vac
  • High efficiency up to 94%
  • Wide operating temperature range -40°C ~ +55°C
  • Built-in Active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class C
  • Adjustable constant current level through program tool
  • Common mode 6kV and differential mode 6kV surge immunity
  • Suitable for Dry / Damp location
  • 5 years warranty
  • UL LISTED, Class P & Type HL
Applications


USCI-075140GA
USCI-075140GA

LED Driver

USCI PRO Series

USCI-075140GA

Highlights & Features
  • Constant current design
  • Universal AC input voltage from 108-305Vac
  • High efficiency up to 94%
  • Wide operating temperature range -40°C ~ +55°C
  • Built-in Active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class C
  • Adjustable constant current level through program tool
  • Common mode 6kV and differential mode 6kV surge immunity
  • Suitable for Dry / Damp location
  • 5 years warranty
  • UL LISTED, Class P & Type HL
Output Voltage

36-107V

Output Power

75W

Output Current

0.5-1.4A

Input Voltage Range

108-305Vac

Dimensions

167.5 x 60.0 x 37.5 mm

6.59” x 2.36” x 1.48”

Unit Weight

0.9 kg (1.98 lb)

Applications

Download

Download

Datasheet

Uploaded on 07-Jul-2026

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

REACH

Uploaded on 22-Apr-2020

RoHS

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

GUI Program

Uploaded on 16-Nov-2026

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!