USC4-055180GB

LED Driver

USC4 LITE Series

USC4-055180GB

Output Voltage

18-52.4V

Output Power

55W

Output Current

1.4A

Input Voltage Range

254-528Vac

Dimensions (L x W x H)

167.5 x 60 x 37.5 mm

6.59” x 2.36” x 1.48”

Unit Weight

0.83 kg (1.83 lb)

Highlights & Features
  • Constant current design
  • Programmable output current through program tool
  • 6KV Combi-wave surge rating meet ANSI C82.77-5
  • UL LISTED, Class P & Type HL , UL Dry & Damp
  • 0-10V dimming available
  • 50,000hours lifetime
Applications
USC4-055180GB
USC4-055180GB

LED Driver

USC4 LITE Series

USC4-055180GB

Highlights & Features
  • Constant current design
  • Programmable output current through program tool
  • 6KV Combi-wave surge rating meet ANSI C82.77-5
  • UL LISTED, Class P & Type HL , UL Dry & Damp
  • 0-10V dimming available
  • 50,000hours lifetime
Output Voltage

18-52.4V

Output Power

55W

Output Current

1.4A

Input Voltage Range

254-528Vac

Dimensions

167.5 x 60 x 37.5 mm

6.59” x 2.36” x 1.48”

Unit Weight

0.83 kg (1.83 lb)

Applications

Download

Download

Datasheet

Uploaded on 25-Mar-2026

Image

Uploaded on 02-Apr-2025

Mechanical Drawing

Uploaded on 01-Jun-2023

.STP

Uploaded on 01-Jun-2023

FCC

Uploaded on 01-Jun-2023

UL

Uploaded on 01-Jun-2023

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!