LNV-36V320WAAA

LED Driver

LNV Series

LNV-36V320WAAA

Output Voltage

36V

Output Power

320W

Output Current

8.9A

Input Voltage Range

180-528Vac

Dimensions (L x W x H)

262 x 90 x 43.8 mm

10.31” x 3.54” x 1.72”

Unit Weight

1.19 Kg (2.62 lb)

Highlights & Features
  • Designed for single phase (for L – N) or two phase (for L – L) wide input 180-528Vac
  • Up to 94.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications
Model Description
LNV-36V320WBAA IP67, dimming cable & potentiometers, UL approval
LNV-36V320WDAA IP67, dimming cable, UL approval
Tags
indoor & outdoor, waterproof power supply
Applications


LNV-36V320WAAA
LNV-36V320WAAA

LED Driver

LNV Series

LNV-36V320WAAA

Highlights & Features
  • Designed for single phase (for L – N) or two phase (for L – L) wide input 180-528Vac
  • Up to 94.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications
Output Voltage

36V

Output Power

320W

Output Current

8.9A

Input Voltage Range

180-528Vac

Dimensions

262 x 90 x 43.8 mm

10.31” x 3.54” x 1.72”

Unit Weight

1.19 Kg (2.62 lb)

Applications
Model Description
LNV-36V320WBAA IP67, dimming cable & potentiometers, UL approval
LNV-36V320WDAA IP67, dimming cable, UL approval
Tags
indoor & outdoor, waterproof power supply

Download

Download

Datasheet

Uploaded on 09-Jun-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!