JPVO-200024FA

LED Driver

JPVO S24 Series

JPVO-200024FA

Output Voltage

24V

Output Power

200W

Output Current

4.16A,4.16A

Input Voltage Range

90-266Vac

Dimensions (L x W x H)

220 x 100 x 38 mm

8.66” x 3.94” x 1.50”

Unit Weight

1.4 kg (3.09 lb)

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W, 150W, 200W and 300W
  • Wide operating temperature range
  • Multi-channel independent LED operation
  • IP67 ingress protection


** NRND **

Applications
JPVO-200024FA
JPVO-200024FA

LED Driver

JPVO S24 Series

JPVO-200024FA

Highlights & Features
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meet JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W, 150W, 200W and 300W
  • Wide operating temperature range
  • Multi-channel independent LED operation
  • IP67 ingress protection


** NRND **

Output Voltage

24V

Output Power

200W

Output Current

4.16A,4.16A

Input Voltage Range

90-266Vac

Dimensions

220 x 100 x 38 mm

8.66” x 3.94” x 1.50”

Unit Weight

1.4 kg (3.09 lb)

Applications

Download

Download

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 30-Jul-2025

Mechanical Drawing

Uploaded on 29-Dec-2021

.STP

Uploaded on 29-Dec-2021

PSE

Uploaded on 29-Dec-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!