EUCI-170105GLB1

LED Driver

EUCI LITE Series

EUCI-170105GLB1

Output Voltage

80-310V

Output Power

170W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions (L x W x H)

170.0 x 100.0 x 40.0 mm

6.69” x 3.94” x 1.57”

Unit Weight

0.98 (0.00 lb)

Highlights & Features
  • DALI-2 certified LED driver, 5%-100 % dimming range
  • Flexible configurable operating windows (AOC) via NFC, DALI
  • Robustness protection against vibration, harsh operating temperature and moisture
  • Autonomous dimming includes three “Smart Timer Dim” operation modes with five independent levels
  • High Efficiency (Up to 90%)
  • High surge immunity
  • Design and fix for luminaires of protection class I and protection class II
Applications
EUCI-170105GLB1
EUCI-170105GLB1

LED Driver

EUCI LITE Series

EUCI-170105GLB1

Highlights & Features
  • DALI-2 certified LED driver, 5%-100 % dimming range
  • Flexible configurable operating windows (AOC) via NFC, DALI
  • Robustness protection against vibration, harsh operating temperature and moisture
  • Autonomous dimming includes three “Smart Timer Dim” operation modes with five independent levels
  • High Efficiency (Up to 90%)
  • High surge immunity
  • Design and fix for luminaires of protection class I and protection class II
Output Voltage

80-310V

Output Power

170W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions

170.0 x 100.0 x 40.0 mm

6.69” x 3.94” x 1.57”

Unit Weight

0.98 (0.00 lb)

Applications

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Image

Uploaded on 27-Jun-2025

.DXF

Uploaded on 12-Jul-2023

.STP

Uploaded on 12-Jul-2023

CB

Uploaded on 12-Jul-2023

CE & UKCA

Uploaded on 12-Jul-2023

ENEC

Uploaded on 12-Jul-2023

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!