EUCI-040105GLB

LED Driver

EUCI LITE Series

EUCI-040105GLB

Output Voltage

20-77V

Output Power

40W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions (L x W x H)

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

Unit Weight

0.55 kg (1.21 lb)

Highlights & Features

• Wireless configuration interface via NFC
• DALI-2 certified LED driver with Part 207/251/253
• Constant power mode design and wide range of output
   current adjustable: 200mA - 1050mA
• Programable functions: AOC/CLO/MTP/EOL
• Autonomous dimming includes three “Smart Timer Dim”
   Operate with Fixed Timer, Midnight Centric Timer and
   Ratio Rescale Timer
• Corridor mode operate with a DALI master or GUI software
• Robustness protection against vibration, harsh operating
   temperature and moisture with potting
• Override function is used to force the output dimming to the
   given level in any of Smart Timer Dim modes at any given
   time when DALI dimming command is received 
• High Efficiency Up to 94%
• High surge immunity protection (10K V/ 6K V)
• Meet Zhaga dimension criteria 

Applications
EUCI-040105GLB
EUCI-040105GLB

LED Driver

EUCI LITE Series

EUCI-040105GLB

Highlights & Features

• Wireless configuration interface via NFC
• DALI-2 certified LED driver with Part 207/251/253
• Constant power mode design and wide range of output
   current adjustable: 200mA - 1050mA
• Programable functions: AOC/CLO/MTP/EOL
• Autonomous dimming includes three “Smart Timer Dim”
   Operate with Fixed Timer, Midnight Centric Timer and
   Ratio Rescale Timer
• Corridor mode operate with a DALI master or GUI software
• Robustness protection against vibration, harsh operating
   temperature and moisture with potting
• Override function is used to force the output dimming to the
   given level in any of Smart Timer Dim modes at any given
   time when DALI dimming command is received 
• High Efficiency Up to 94%
• High surge immunity protection (10K V/ 6K V)
• Meet Zhaga dimension criteria 

Output Voltage

20-77V

Output Power

40W

Output Current

0.2-1.05A

Input Voltage Range

198-264Vac

Dimensions

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

Unit Weight

0.55 kg (1.21 lb)

Applications

Download

Download

Datasheet

Uploaded on 20-Mar-2026

Image

Uploaded on 01-Apr-2025

.DXF

Uploaded on 15-May-2023

.STP

Uploaded on 15-May-2023

CB

Uploaded on 24-Nov-2021

CE & UKCA

Uploaded on 15-May-2023

ENEC

Uploaded on 19-Nov-2024

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!