DRS-24V50W1NR

DIN Rail

SYNC Series

DRS-24V50W1NR

Output Voltage

24V

Output Power

50W

Output Current

2.1A

Input Voltage Range

85-264Vac

Dimensions (H x W x D)

75 x 30 x 89.5 mm

2.95” x 1.18” x 3.52”

Unit Weight

0.18 kg (0.40 lb)

Highlights & Features
  • Ultra-compact size and galvanic isolation up to 3.0KVac between input to output and input to ground
  • Universal AC input voltage and full power from -10°C to +55°C operation
  • Up to 90.0% efficiency
  • Low earth leakage current < 0.5mA @ 264Vac
  • Built-in DC OK relay contact option available
  • Extreme low temperature cold start at -40°C
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Certified according to IEC/EN/UL 62368-1


    Model Description
    DRS-24V50W1NR Without DC OK contact
    Tags
    NEC Class 2
    Applications


    DRS-24V50W1NZ
    DRS-24V50W1NZ

    DIN Rail

    SYNC Series

    DRS-24V50W1NR

    Highlights & Features
    • Ultra-compact size and galvanic isolation up to 3.0KVac between input to output and input to ground
    • Universal AC input voltage and full power from -10°C to +55°C operation
    • Up to 90.0% efficiency
    • Low earth leakage current < 0.5mA @ 264Vac
    • Built-in DC OK relay contact option available
    • Extreme low temperature cold start at -40°C
    • NEC Class 2 / Limited Power Source (LPS) certified
    • Certified according to IEC/EN/UL 62368-1


      Output Voltage

      24V

      Output Power

      50W

      Output Current

      2.1A

      Input Voltage Range

      85-264Vac

      Dimensions

      75 x 30 x 89.5 mm

      2.95” x 1.18” x 3.52”

      Unit Weight

      0.18 kg (0.40 lb)

      Applications
      Model Description
      DRS-24V50W1NR Without DC OK contact
      Tags
      NEC Class 2

      Download

      Download

      Datasheet

      Uploaded on 27-Dec-2021

      Manual

      Uploaded on 23-Sep-2021

      Image

      Uploaded on 09-May-2026

      Mechanical Drawing

      Uploaded on 22-Apr-2020

      .DXF

      Uploaded on 22-Apr-2020

      .STP

      Uploaded on 22-Apr-2020

      CB

      Uploaded on 09-Apr-2024

      CE

      Uploaded on 09-Apr-2024

      EAC

      Uploaded on 22-Apr-2020

      REACH

      Uploaded on 09-May-2024

      RoHS

      Uploaded on 28-May-2024

      TSCA

      Uploaded on 15-Nov-2023

      TUV

      Uploaded on 22-Apr-2020

      UKCA

      Uploaded on 27-Dec-2021

      UL

      Uploaded on 09-Apr-2024

      Tech Specs

      Tech Specs

      Subscribe to our newsletter

      Be the first to hear about new events, news and products!

      Subscribe to our newsletter

      Be the first to hear about new events, news and products!