DRS-24V30W1NZ

DIN Rail

SYNC Series

DRS-24V30W1NZ

Output Voltage

24V

Output Power

30W

Output Current

1.25A

Input Voltage Range

85-264Vac

Dimensions (H x W x D)

75 x 21 x 89.5 mm

2.95” x 0.83” x 3.52”

Unit Weight

0.11 kg (0.24 lb)

Highlights & Features
  • Ultra compact size and galvanic isolation up to 3.0KVac between input to output and input to ground
  • Universal AC input voltage and full power from -10°C to +55°C operation
  • Up to 88.0% efficiency
  • Low earth leakage current < 1.0mA @ 264Vac
  • Extreme low temperature cold start at -40°C
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Certified according to IEC/EN/UL 62368-1
Tags
NEC Class 2
Applications


DRS-24V30W1NZ
DRS-24V30W1NZ

DIN Rail

SYNC Series

DRS-24V30W1NZ

Highlights & Features
  • Ultra compact size and galvanic isolation up to 3.0KVac between input to output and input to ground
  • Universal AC input voltage and full power from -10°C to +55°C operation
  • Up to 88.0% efficiency
  • Low earth leakage current < 1.0mA @ 264Vac
  • Extreme low temperature cold start at -40°C
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
  • Certified according to IEC/EN/UL 62368-1
Output Voltage

24V

Output Power

30W

Output Current

1.25A

Input Voltage Range

85-264Vac

Dimensions

75 x 21 x 89.5 mm

2.95” x 0.83” x 3.52”

Unit Weight

0.11 kg (0.24 lb)

Applications
Tags
NEC Class 2

Download

Download

Datasheet

Uploaded on 27-Dec-2021

Manual

Uploaded on 23-Sep-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 09-Apr-2024

CE

Uploaded on 09-Apr-2024

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UKCA

Uploaded on 27-Dec-2021

UL

Uploaded on 09-Apr-2024

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!