DRP024V060W1NY

DIN Rail

CliQ II Series

DRP024V060W1NY

Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

85-264Vac

Dimensions (H x W x D)

120.6 x 32 x 119.3 mm

4.75” x 1.26” x 4.70”

Unit Weight

0.33 kg (0.73 lb)

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • UL 1310 safety approval
  • NEC Class 2 and Limited Power Source (LPS) approvals
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval for ATEX and Class I, Div 2 (DRP024V060W1NY)
  • Certified according to IEC/EN/UL 62368-1
Model Description
DRP024V060W1NZ Without Class I, Div 2 and ATEX
Tags
NEC Class 2, ATEX, Class I Div 2
Applications


DRP024V060W1NY
DRP024V060W1NY

DIN Rail

CliQ II Series

DRP024V060W1NY

Highlights & Features
  • Universal AC input voltage range
  • Power will not de-rate for the entire input voltage range
  • UL 1310 safety approval
  • NEC Class 2 and Limited Power Source (LPS) approvals
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Hazardous Locations approval for ATEX and Class I, Div 2 (DRP024V060W1NY)
  • Certified according to IEC/EN/UL 62368-1
Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

85-264Vac

Dimensions

120.6 x 32 x 119.3 mm

4.75” x 1.26” x 4.70”

Unit Weight

0.33 kg (0.73 lb)

Applications
Model Description
DRP024V060W1NZ Without Class I, Div 2 and ATEX
Tags
NEC Class 2, ATEX, Class I Div 2

Download

Download

Datasheet

Uploaded on 02-Jul-2021

Manual

Uploaded on 02-Jul-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 26-Nov-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

ATEX

Uploaded on 17-Sep-2021

CB

Uploaded on 27-Nov-2020

CE

Uploaded on 17-Aug-2022

CSA

Uploaded on 27-Nov-2020

EAC

Uploaded on 22-Apr-2020

Hazloc

Uploaded on 15-Dec-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 27-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 02-Jul-2021

UL

Uploaded on 26-Nov-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!