DRP-24V240W2BN

DIN Rail

CliQ II Series

DRP-24V240W2BN

Output Voltage

24V

Output Power

240W

Output Current

10A

Input Voltage Range

2 x 180-550Vac (2-Phase)
180-305Vac (Single Phase)

Dimensions (H x W x D)

124 x 60 x 117 mm

4.88” x 2.36” x 4.61”

Unit Weight

0.81 kg (1.79 lb)

Highlights & Features
  • Designed for single phase input 180-305Vac (for L-N) or 2 of 3-Phase system 2 x 180-550Vac (for L-L) or 254-780Vdc
  • Compact and corrosion resistant aluminium casing
  • High Efficiency > 90.0%
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Wide operating temperature range from -30°C to +70°C
  • Built-in DC OK Contact
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Certified according to IEC/EN/UL 62368-1
Tags
2 phase, Conformal Coating
Applications


DRP-24V240W2BN
DRP-24V240W2BN

DIN Rail

CliQ II Series

DRP-24V240W2BN

Highlights & Features
  • Designed for single phase input 180-305Vac (for L-N) or 2 of 3-Phase system 2 x 180-550Vac (for L-L) or 254-780Vdc
  • Compact and corrosion resistant aluminium casing
  • High Efficiency > 90.0%
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A
  • Wide operating temperature range from -30°C to +70°C
  • Built-in DC OK Contact
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Certified according to IEC/EN/UL 62368-1
Output Voltage

24V

Output Power

240W

Output Current

10A

Input Voltage Range

2 x 180-550Vac (2-Phase)
180-305Vac (Single Phase)

Dimensions

124 x 60 x 117 mm

4.88” x 2.36” x 4.61”

Unit Weight

0.81 kg (1.79 lb)

Applications
Tags
2 phase, Conformal Coating

Download

Download

Datasheet

Uploaded on 06-Oct-2021

Manual

Uploaded on 22-May-2021

Image

Uploaded on 25-Mar-2025

Mechanical Drawing

Uploaded on 26-Nov-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 10-Sep-2025

CB

Uploaded on 26-Nov-2020

CE

Uploaded on 19-Sep-2023

CSA

Uploaded on 26-Nov-2020

EAC

Uploaded on 16-Aug-2022

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 26-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 10-May-2021

UL

Uploaded on 26-Nov-2020

Tech Specs

Tech Specs

Looking for support for this product?

Looking for support for this product?

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!