2 x 200-500Vac (2-Phase) 200-277Vac (Single Phase)
Input Voltage Range
2 x 180-550Vac (2-Phase) 180-305Vac (Single Phase)
Max Input Voltage
-
Nominal Input Frequency
50-60Hz
Input Frequency Range
47-63Hz
Nominal DC Input Voltage
DC Input Voltage Range
254-780Vdc
Input Current
< 1.20A @ 2 x 230Vac, < 0.80A @ 2 x 400Vac
Input Power (Standby Mode)
-
Efficiency at 100% load
> 90.0% @ 2 x 400Vac
Inrush Current
< 50A @ 2 x 200Vac
Charging Time
-
Power Factor at 100% load
-
Leakage Current
< 1mA @ 500Vac
Nominal Current
-
Total Harmonic Distortion
-
Power Dissipation
0% load: < 1.7W @ 2 x 200Vac, < 3.2W @ 2 x 500Vac 100% load: < 17W @ 2 x 200Vac, < 15W @ 2 x 500Vac
Efficiency @ 10% load
-
Input Voltage Phase
-
Average Efficiency
-
No Load Power Consumption
-
Case Chassis / Cover
Aluminium
Indicator
Green LED (DC OK)
Cooling System
Convection
Input Terminal
3 Pins (Rated 600V/35A)
Output Terminal
4 Pins (Rated 300V/28A)
Signal Terminal
-
Noise Sound Pressure Level (SPL)
< 40dBA
Input/Output Terminal
-
Signal
-
Mounting Rail
Standard TS35 DIN Rail in accordance with EN 60715
Wire
Input: AWG 18-8 Output: AWG 18-12
Protection Structure
-
Terminal
-
Unit Weight
0.62 kg (1.37 lb)
Dimensions
124 x 40 x
117 mm 4.88” x
1.57” x
4.61”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-30°C to +70°C
Storage Temperature
-40°C to +85°C
Power De-rating
Vertical: > 60°C de-rate power by 4% / °C Horizontal: > 50°C de-rate power by 4% / °C Input Voltage: < 200Vac de-rate power by 2% / Vac Cold Start: < -10°C de-rate power by 2.5% / °C
Operating Humidity
5 to 95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, 30G (300m/S²) for a duration of 18ms, 3 times per direction, 6 times in total
Vibration (Non-Operating)
IEC 60068-2-6, 10Hz to 500Hz @ 30m/S² (3G peak); 60 min per axis for all X, Y, Z direction
Storage Humidity
-
Operating Altitude
0 to 2,500 Meters (8,200 ft.) for ITE application (@ 60°C) 0 to 2,000 Meters (6,560 ft.) for Industrial application (@ 60°C)
Pollution Degree
2
Bump Test (Operating)
IEC 60068-2-29, Half Sine Wave: 10G for a duration of 11ms, 1,000 times per direction, 6,000 times in total
Over Voltage Category
III According to IEC/EN 62477-1 / EN 60204-1 (clearance and creepage distances) and IEC 62103 (safety part)
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
32V ±10%, SELV Output, Hiccup Mode, Non-Latching (Auto-Recovery)
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept