Sorry, Can't send email,There are something error on data
Message
Thank you for your feedback/enquiry. Our team will get back to you as soon as possible.
Message
Please confirm subscription in your email.
Message
You are already subscribed to our newsletter
Configurable Power PDF Download
Thank You
Get your files as below link
Dowload link
Message
Thank you for the interest in our power supplies, please check your email for the configuration summary.
Error Message
Please verify you are not a robot
Message
Data not found.
Message
Please acccept Cookie Consent Policy on This website
DRM-24V480W3PN
DIN Rail
CliQ M Series
DRM-24V480W3PN
Output Voltage
24V
Output Power
480W
Output Current
20A
Input Voltage Range
3 x 320-575Vac (3-Phase) or 2 x 380-575Vac (2-Phase)
Dimensions
(H x W x D)
124 x 65 x
127.1 mm
4.88” x
2.56” x
5.00”
Unit Weight
1.18kg (2.60 lb)
Highlights & Features
Built-in constant current circuit for charging application
Full power from -25°C to +60°C @ 5,000m (16,400 ft.)
Power Boost of 150% up to 7 seconds
Advanced Power Boost (APB) – protect system and ensure continuing operation when large inrush current detected due to faulty load on a multiple load connection
DNV GL and ABS approvals for maritime applications
Built-in DC OK Contact and LED indicator for DC OK/ Overload
Conformal coating on PCBAs to protect against common dust and chemical pollutants
Tags
3 phase
Applications
DRM-24V480W3PN
DRM-24V480W3PN
DIN Rail
CliQ M Series
DRM-24V480W3PN
Highlights & Features
Built-in constant current circuit for charging application
Full power from -25°C to +60°C @ 5,000m (16,400 ft.)
Power Boost of 150% up to 7 seconds
Advanced Power Boost (APB) – protect system and ensure continuing operation when large inrush current detected due to faulty load on a multiple load connection
DNV GL and ABS approvals for maritime applications
Built-in DC OK Contact and LED indicator for DC OK/ Overload
Conformal coating on PCBAs to protect against common dust and chemical pollutants
Output Voltage
24V
Output Power
480W
Output Current
20A
Input Voltage Range
3 x 320-575Vac (3-Phase) or 2 x 380-575Vac (2-Phase)
3 x 320-575Vac (3-Phase) or 2 x 380-575Vac (2-Phase)
Max Input Voltage
-
Nominal Input Frequency
50-60Hz
Input Frequency Range
47-63Hz
Nominal DC Input Voltage
DC Input Voltage Range
450-800Vdc
Input Current
0.79A @ 24V, 20A
Input Power (Standby Mode)
-
Efficiency at 100% load
95.23% @ 24V, 20A
Inrush Current
10.0A
Charging Time
-
Power Factor at 100% load
0.93 @ 24V, 20A
Leakage Current
< 0.80mA / 0.80mA @ 3x400Vac, 50Hz, TN/TT / IT system
Nominal Current
-
Total Harmonic Distortion
-
Power Dissipation
-
Efficiency @ 10% load
-
Input Voltage Phase
-
Average Efficiency
-
No Load Power Consumption
-
Case Chassis / Cover
Aluminium
Indicator
Green LED DC OK Red LED Overload
Cooling System
Convection
Input Terminal
4 Pins (Rated 600V/35A)
Output Terminal
4 Pins (Rated 300V/30A)
Signal Terminal
2 Pins (Rated 300V/28A)
Noise Sound Pressure Level (SPL)
< 25dBA
Input/Output Terminal
-
Signal
-
Mounting Rail
Standard TS35 DIN Rail in accordance with EN 60715
Wire
-
Protection Structure
-
Terminal
-
Unit Weight
1.18kg (2.60 lb)
Dimensions
124 x 65 x
127.1 mm 4.88” x
2.56” x
5.00”
Vibration (Operating)
-
Shock Test (Operating)
-
Operating Temperature
-25°C to +70°C (Cold start -40°C)
Storage Temperature
-40°C to +85°C
Power De-rating
Vertical Mounting: 3-Phase: > 60°C de-rate power by 2.5% / °C 2-Phase: > 60°C de-rate power by 2.5% / °C Horizontal Mounting: 3-Phase: > 40°C de-rate power by 1.67% / °C 2-Phase: > 40°C de-rate power by 2% / °C
Operating Humidity
5 to 95% RH (Non-Condensing)
Shock Test (Non-Operating)
IEC 60068-2-27, Half Sine Wave: 30G for a duration of 18ms; 3 times per direction, 6 times in total
Vibration (Non-Operating)
IEC 60068-2-6, Sine Wave: 10-500Hz; 3G peak; displacement of 0.35mm; 60 min per axis for all X, Y, Z directions
Storage Humidity
-
Operating Altitude
OVC III : 0 to 2,500 Meters (8,200 ft.) OVC II : 2,500 to 6,000 Meters (19,680 ft.), 0 to 5,000 Meters (16,400 ft.), 0 to 3,000 Meters (9,840 ft.)
Pollution Degree
2
Bump Test (Operating)
IEC 60068-2-29, Half Sine Wave: 10G for a duration of 11ms, 1,000 times per direction, 6,000 times in total
Over Voltage Category
-
Corrosion
-
Shock
-
Vibration
-
Acoustic Noise
-
Overvoltage
< 32V, SELV Output, Hiccup Mode, Non-Latching (Auto-Recovery)
Overload / Overcurrent
160-195% of rated load current, Constant current, Hiccup Mode (Auto-Recovery)
Over Temperature
< 80°C Surrounding Air Temperature @ 100% load, Non-Latching (Auto-Recovery)
Short Circuit
Hiccup Mode, Non-Latching (Auto-Recovery when the fault is removed)
Reverse Polarity Protection
-
Degree of Protection
IP20
Protection Against Shock
Class I with Primary Earth connection
Input Polarity Protection
-
Battery Polarity Protection
-
Wrong Battery Voltage Protection
-
Deep Discharge Protection
-
Overload
-
Overcurrent
-
Internal Fuse
-
Insufficient Input Voltage Protection
-
Pollution Degree
-
MTBF
750,000 hrs. as per Telcordia SR-332 I/P: 3 x 400Vac, O/P: 24V, 20A, Ta: 25°C
SIQ Bauart: EN 62368-1, EN 61558-1, EN 61558-2-16, EN 61010-1, EN 61010-2-201 UL/cUL recognized: UL 60950-1 and CSA C22.2 No. 60950-1 (File No. E191395), UL 62368-1 and CSA C22.2 No. 62368-1 (File No. E191395) CB scheme: IEC 60950-1, IEC 62368-1, IEC 61558-1, IEC 61558-2-16, IEC 61010-1, IEC 61010-2-201 UKCA: BS EN 62368-1, BS EN 61558-1, BS EN 61558-2-16, BS EN 61010-1, BS EN 61010-2-201
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
-
Industrial Control Equipment
UL/cUL listed: UL 508 and CSA C22.2 No. 107.1-01 (File No. E315355)
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
EN/BS EN 60204-1 (over voltage category III)
Electrical Equipment for Use in Electrical Power Installations
IEC/EN/BS EN 62477-1 / IEC 62103
Safety Entry Low Voltage
SELV (IEC 60950-1)
Maritime
DNV GL: Germanischer Lloyd classified ABS: American Bureau for Shipping) PDA Environmental category: C, EMC2
Material and Parts
-
Isolation Resistance
> 5MOhm Input to Output, 500Vdc
PE Resistance
< 0.1Ohm
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 No. 1011 and The Electromagnetic Compatibility Regulations 2016 No. 1091
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
Emission
(CE & RE) Generic Standards: EN/BS EN 61000-6-3 CISPR 32, EN/BS EN 55032, CISPR 11, EN/BS EN 55011, FCC Title 47: Class B
Immunity
Generic Standards: EN/BS EN 55024, EN/BS EN 55035, EN 61000-6-2
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept