(Enclosure to Neutral) < 0.18mA / 0.46mA @ 110Vac, 50Hz, TN/TT system / IT system < 0.22mA / 0.54mA @ 132Vac, 50Hz, TN/TT system / IT system < 0.45mA / 1.08mA @ 264Vac, 50Hz, TN/TT system / IT system
SIQ Bauart: EN 62368-1, EN 61558-1, EN 61558-2-16, EN 61010-1, EN 61010-2-201 UL/cUL recognized: UL 60950-1 and CSA C22.2 No. 60950-1 (File No. E191395), UL 62368-1 and CSA C22.2 No. 62368-1 (File No. E191395) CB scheme: IEC 60950-1, IEC 62368-1, IEC 61558-1, IEC 61558-2-16, IEC 61010-1, IEC 61010-2-201 UKCA: BS EN 62368-1, BS EN 61558-1, BS EN 61558-2-16, BS EN 61010-1, BS EN 61010-2-201
CE
In conformance with EMC Directive 2014/30/EU (only AC input) and Low Voltage Directive 2014/35/EU
Medical Safety
-
Galvanic Isolation
Input / Output: 4.54 KVac Input / PE: 2.5 KVac Input / DC OK relay contact: 4.54 KVac (Recommend to connect DC OK pins together with output pins) Output / PE: 1.5 KVac Output / DC OK relay contact: 0.5 KVac DC OK relay contact / PE: 1.5 KVac
Industrial Control Equipment
UL/cUL listed: UL 508 and CSA C22.2 No. 107.1-01 (File No. E315355) CSA: CSA C22.2 No. 107.1-01 (File No. 181564)
Hazardous Location / ATEX
-
II 3 G ATEX 2014/34/EU
-
Electrical Equipments of Machines
EN/BS EN 60204-1 (over voltage category III)
Electrical Equipment for Use in Electrical Power Installations
IEC/EN/BS EN 62477-1 / IEC 62103
Safety Entry Low Voltage
SELV (IEC 60950-1)
Maritime
DNV GL: Germanischer Lloyd classified ABS: American Bureau for Shipping PDA Environmental category: C, EMC2
Material and Parts
-
Isolation Resistance
> 5 MOhm (Input to Output, 500 Vdc)
PE Resistance
< 0.1 Ohm
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 No. 1011 and The Electromagnetic Compatibility Regulations 2016 No. 1091
Certificates for Other Countries
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
Emission
(CE & RE) Generic Standards: EN/BS EN 61000-6-3 CISPR 32, EN/BS EN 55032, KN 32, CISPR 11, EN/BS EN 55011, FCC Title 47: Class B
Immunity
Generic Standards: EN/BS EN 55024, KN 35, EN/BS EN 61000-6-2
Be the first to hear about new events, news and products!
Subscribe to our newsletter
Be the first to hear about new events, news and products!
Subscribe
Subscribe to DeltaPSU newsletter and be the first to know about our new product releases and industry knowledge. Read our Privacy Policy.
Marketing Permissions*
DeltaPSU will use
the information you provide on this form to be in touch with you.
To unsubscribe, click the link in our newsletter. We will treat your data with respect.
We use cookies to provide the best user experience for those who visit our website. By using this website you agree to the placement of cookies and our Privacy Policy. Accept