DRL-48V480W1EN

DIN Rail

LYTE II Series

DRL-48V480W1EN

Output Voltage

48V

Output Power

480W

Output Current

10A

Input Voltage Range

90-264 Vac

Dimensions (H x W x D)

123.6 x 56 x 116.8 mm

4.87” x 2.20” x 4.60”

Unit Weight

0.87 kg (1.92 lb)

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • High power density
  • Operate from -40°C to +70°C
  • Slim type design
  • Reduced no-load power consumption
  • Compliance to SEMI F47 @ 200 Vac
Model Description
DRL-48V480W1ENA Conformal coating
Applications
DRL-48V480W1EN
DRL-48V480W1EN

DIN Rail

LYTE II Series

DRL-48V480W1EN

Highlights & Features
  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • High power density
  • Operate from -40°C to +70°C
  • Slim type design
  • Reduced no-load power consumption
  • Compliance to SEMI F47 @ 200 Vac
Output Voltage

48V

Output Power

480W

Output Current

10A

Input Voltage Range

90-264 Vac

Dimensions

123.6 x 56 x 116.8 mm

4.87” x 2.20” x 4.60”

Unit Weight

0.87 kg (1.92 lb)

Applications
Model Description
DRL-48V480W1ENA Conformal coating

Download

Download

Datasheet

Uploaded on 20-May-2025

Manual

Uploaded on 16-Jun-2022

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 16-Jun-2022

.DXF

Uploaded on 16-Jun-2022

.STP

Uploaded on 16-Jun-2022

BIS

Uploaded on 30-May-2025

BSMI

Uploaded on 15-Jun-2022

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 30-May-2025

CE

Uploaded on 15-Jun-2022

EAC

Uploaded on 15-Jun-2022

KC

Uploaded on 15-Jun-2022

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 15-Jun-2022

UKCA

Uploaded on 15-Jun-2022

UL

Uploaded on 15-Jun-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!