DRL-24V120W1AS

DIN Rail

LYTE Series

DRL-24V120W1AS

Output Voltage

24V

Output Power

120W

Output Current

5A

Input Voltage Range

85-264Vac

Dimensions (H x W x D)

123.6 x 40 x 117.6 mm

4.87” x 1.57” x 4.63”

Unit Weight

0.54 kg (1.19 lb)

Highlights & Features
  • Universal AC input voltage
  • Built-in constant current circuit for reactive loads
  • Up to 88.0% efficiency
  • Full power from -10°C to +50°C operation at 230Vac @ 5000 meters or 16400 feet altitude
  • Built-in DC OK relay contact option available
  • Compliance to SEMI F47 @ 200Vac
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants


** NRND (Not Recommended for New Designs)**

DRL-24V120W1AS (Last Buy Date: 2026/7/31~2027/7/31)

Recommended Model: DRF-24V120W1GBA


DRL-24V120W1AA, DRL-24V120W1AAE

Recommended Model: DRL-24V120W1EN

Model Description
DRL-24V120W1AA Without DC OK contact
Applications


DRL-24V120W1AS
DRL-24V120W1AS

DIN Rail

LYTE Series

DRL-24V120W1AS

Highlights & Features
  • Universal AC input voltage
  • Built-in constant current circuit for reactive loads
  • Up to 88.0% efficiency
  • Full power from -10°C to +50°C operation at 230Vac @ 5000 meters or 16400 feet altitude
  • Built-in DC OK relay contact option available
  • Compliance to SEMI F47 @ 200Vac
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants


** NRND (Not Recommended for New Designs)**

DRL-24V120W1AS (Last Buy Date: 2026/7/31~2027/7/31)

Recommended Model: DRF-24V120W1GBA


DRL-24V120W1AA, DRL-24V120W1AAE

Recommended Model: DRL-24V120W1EN

Output Voltage

24V

Output Power

120W

Output Current

5A

Input Voltage Range

85-264Vac

Dimensions

123.6 x 40 x 117.6 mm

4.87” x 1.57” x 4.63”

Unit Weight

0.54 kg (1.19 lb)

Applications
Model Description
DRL-24V120W1AA Without DC OK contact

Download

Download

Datasheet

Uploaded on 18-Feb-2022

Manual

Uploaded on 15-Dec-2020

Image

Uploaded on 10-Aug-2026

Mechanical Drawing

Uploaded on 15-Dec-2020

.DXF

Uploaded on 08-Aug-2025

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 17-Jan-2023

CE & UKCA

Uploaded on 19-May-2021

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 14-Dec-2020

UL

Uploaded on 14-Dec-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!