DRF-24V960W3GBA

DIN Rail

Force-GT Series

DRF-24V960W3GBA

Output Voltage

24V

Output Power

960W

Output Current

40A

Input Voltage Range

3 x 320-575 Vac (3-Phase) or 2 x 340-575 Vac (2-Phase)

Dimensions (H x W x D)

124 x 110 x 128.7 mm

4.88” x 4.33” x 5.07”

Unit Weight

2.26 kg (4.98 lb)

Highlights & Features
  • Surge capacity (with SPD) up to 6 kV
  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 55°C
  • Cold start at -40°C
  • Ultra-Slim design
  • Reduced no-load power consumption
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants
Applications
DRF-24V960W3GBA
DRF-24V960W3GBA

DIN Rail

Force-GT Series

DRF-24V960W3GBA

Highlights & Features
  • Surge capacity (with SPD) up to 6 kV
  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 55°C
  • Cold start at -40°C
  • Ultra-Slim design
  • Reduced no-load power consumption
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants
Output Voltage

24V

Output Power

960W

Output Current

40A

Input Voltage Range

3 x 320-575 Vac (3-Phase) or 2 x 340-575 Vac (2-Phase)

Dimensions

124 x 110 x 128.7 mm

4.88” x 4.33” x 5.07”

Unit Weight

2.26 kg (4.98 lb)

Applications

Download

Download

Datasheet

Uploaded on 04-Aug-2026

Manual

Uploaded on 13-Mar-2024

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 15-Nov-2024

.DXF

Uploaded on 18-May-2022

.STP

Uploaded on 18-May-2022

BIS

Uploaded on 19-May-2025

CB

Uploaded on 01-Aug-2023

CE

Uploaded on 18-May-2022

EAC

Uploaded on 18-May-2022

KC

Uploaded on 23-Nov-2023

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 18-May-2022

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 18-May-2022

UL

Uploaded on 18-May-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!