DRF-24V480W1GTA

DIN Rail

Force-GT Series

DRF-24V480W1GTA

Output Voltage

24V

Output Power

480W

Output Current

20A

Input Voltage Range

90-264 Vac

Dimensions (H x W x D)

123.6 x 56 x 116.8 mm

4.87” x 2.20” x 4.60”

Unit Weight

0.88 kg (1.94 lb)

Highlights & Features
  • Surge capacity (with SPD) up to 6 kV
  • Compliant with IEC 61000-4-6 at 20 V for semiconductor requirements
  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 60°C
  • Ultra-Slim design
  • Long life electrolytic capacitor
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants
  • Certified with 80 PLUS Platinum for 115 V Industrial
Model Description
DRF-24V480W1GTA Spring Clamp Terminal
Applications
DRF-24V480W1GBA
DRF-24V480W1GBA

DIN Rail

Force-GT Series

DRF-24V480W1GTA

Highlights & Features
  • Surge capacity (with SPD) up to 6 kV
  • Compliant with IEC 61000-4-6 at 20 V for semiconductor requirements
  • Universal AC input voltage range
  • Built-in constant current circuit for charging applications
  • Full load operating temperature up to 60°C
  • Ultra-Slim design
  • Long life electrolytic capacitor
  • Built-in DC OK relay and LED indicator
  • Conformal coating on PCBAs to protect against common dust and pollutants
  • Certified with 80 PLUS Platinum for 115 V Industrial
Output Voltage

24V

Output Power

480W

Output Current

20A

Input Voltage Range

90-264 Vac

Dimensions

123.6 x 56 x 116.8 mm

4.87” x 2.20” x 4.60”

Unit Weight

0.88 kg (1.94 lb)

Applications
Model Description
DRF-24V480W1GTA Spring Clamp Terminal

Download

Download

Datasheet

Uploaded on 30-May-2025

Manual

Uploaded on 22-Jan-2024

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 15-Nov-2024

.DXF

Uploaded on 25-Nov-2023

.STP

Uploaded on 25-Nov-2023

BIS

Uploaded on 04-Jun-2025

BSMI

Uploaded on 19-May-2022

CB

Uploaded on 19-May-2022

CCC

Uploaded on 30-May-2025

CE

Uploaded on 19-May-2022

EAC

Uploaded on 19-May-2022

KC

Uploaded on 20-May-2022

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 19-May-2022

UKCA

Uploaded on 19-May-2022

UL

Uploaded on 19-May-2022

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!