MDS-060AAS15 B

Adapter

MDS Adapter Series

MDS-060AAS15 B

Output Voltage

15V

Output Power

60W

Output Current

4A

Input Voltage Range

90-275Vac

Dimensions (L x W x H)

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

Unit Weight

0.36 kg (0.79 lb)

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty


** Discontinued Product **
Replaced by: MEA-065A15C A-A




Applications


MDS-060AAS15 B
MDS-060AAS15 B

Adapter

MDS Adapter Series

MDS-060AAS15 B

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty


** Discontinued Product **
Replaced by: MEA-065A15C A-A




Output Voltage

15V

Output Power

60W

Output Current

4A

Input Voltage Range

90-275Vac

Dimensions

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

Unit Weight

0.36 kg (0.79 lb)

Applications

Download

Download

Datasheet

Uploaded on 09-Aug-2022

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 19-Jan-2023

CCC

Uploaded on 21-Feb-2024

CE & UKCA

Uploaded on 21-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 15-Sep-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!