MDS-030AAC12

Adapter

MDS Adapter Series

MDS-030AAC12

Output Voltage

12V

Output Power

24W

Output Current

2A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

88 x 53.5 x 27.5 mm

3.46” x 2.11” x 1.08”

Unit Weight

0.15 kg (0.33 lb)

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Meets Limited Power Source (LPS) requirements
  • Low touch current. Suitable for type BF applications
  • Detachable AC plug with multiple country options
  • IP22 ingress protection rating
  • 2 × MOPP isolation
  • 500K hours MTBF
Applications


MDS-030AAC12
MDS-030AAC12

Adapter

MDS Adapter Series

MDS-030AAC12

Highlights & Features
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Meets Limited Power Source (LPS) requirements
  • Low touch current. Suitable for type BF applications
  • Detachable AC plug with multiple country options
  • IP22 ingress protection rating
  • 2 × MOPP isolation
  • 500K hours MTBF
Output Voltage

12V

Output Power

24W

Output Current

2A

Input Voltage Range

85-264Vac

Dimensions

88 x 53.5 x 27.5 mm

3.46” x 2.11” x 1.08”

Unit Weight

0.15 kg (0.33 lb)

Applications

Download

Download

Datasheet

Uploaded on 20-Oct-2025

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 07-Jun-2024

CE & UKCA

Uploaded on 23-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 27-Jan-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!