ADT-060A24AA

Adapter

ADT Series

ADT-060A24AA

Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

85-264Vac

Dimensions (L x W x H)

108 x 46 x 29.5 mm

4.25” x 1.81” x 1.16”

Unit Weight

0.18 kg (0.40 lb)

Highlights & Features
  • Up to 89% efficiency
  • Meet ErP Lot 7 & DoE VI
  • No load power consumption < 0.15W
  • Over-Voltage/Load/Temperature & Short Circuit protections
Applications


ADT-060A24AA
ADT-060A24AA

Adapter

ADT Series

ADT-060A24AA

Highlights & Features
  • Up to 89% efficiency
  • Meet ErP Lot 7 & DoE VI
  • No load power consumption < 0.15W
  • Over-Voltage/Load/Temperature & Short Circuit protections
Output Voltage

24V

Output Power

60W

Output Current

2.5A

Input Voltage Range

85-264Vac

Dimensions

108 x 46 x 29.5 mm

4.25” x 1.81” x 1.16”

Unit Weight

0.18 kg (0.40 lb)

Applications

Download

Download

Datasheet

Uploaded on 15-Jul-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BSMI

Uploaded on 19-Jan-2022

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 07-Mar-2024

CE & UKCA

Uploaded on 15-Jul-2021

FCC

Uploaded on 15-Jul-2021

KC

Uploaded on 22-Apr-2020

PSE

Uploaded on 07-Feb-2024

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 15-Jul-2021

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!