RoHS Directive (EU) 2015/863


COMMISSION DELEGATED DIRECTIVE (EU) 2015/863 of 31 March 2015



Amending Annex II to Directive 2011/65/EU of the European Parliament and of the Council as regards the list of restricted substances. It shall apply the provisions from 22 July 2019.


Annex II

Restricted substances referred to in Article 4(1) and maximum concentration values tolerated by weight in homogeneous materials.

RoHS Restricted Substances

Threshold Limit

Cadmium and Cadmium Compounds

100 ppm (0.01 weight %)

Lead and Lead Compounds

1000 ppm (0.1 weight %)

Mercury and Mercury Compounds

1000 ppm (0.1 weight %)

Hexavalent Chromium Compounds

1000 ppm (0.1 weight %)

PolyBrominated Biphenyls (PBBs)

1000 ppm (0.1 weight %)

PolyBrominated Diphenyl (Dipheny) Ethers [PBB (D) Es]

1000 ppm (0.1 weight %)

Bis (2-Ethylhexyl) phthalate (DEHP)

1000 ppm (0.1 weight %)

Butyl Benzyl phthalate (BBP)

1000 ppm (0.1 weight %)

Dibutyl phthalate (DBP)

1000 ppm (0.1 weight %)

Diisobutyl phthalate (DIBP)

1000 ppm (0.1 weight %)


Delta declare that we are following the RoHS Directive 2011/65/EU and EU/2015/863 to ban hazardous substances in the products (accessories, packaging, are included). Packages used for our products also comply with Directive 94/62/EC.


Certified Part:

Delta Part Number

RoHS Status

Exemptions

Please refer to our website

Compliant with Exemptions

6c, 7a, 7(c)


6(c) Copper alloy containing up to 4% lead by weight.
7(a) Lead in high melting temperature type solders (i.e. lead-based allows containing 85% by weight or more lead).
7(c)-I Electrical and electronic components containing lead in a glass or ceramic other than dielectric ceramic in capacitors, e.g. piezoelectronic devices, or in a glass or ceramic matrix compound.
7(c)-II Lead in dielectric ceramic in capacitors for a rated voltage of 125V AC or 250C DC or higher.


Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Read More

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Read More

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!