Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series


Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel mount power supplies. The products will transition to an anodized aluminum enclosure, offering significantly improved durability, protection, and long-term stability.


Purpose and Benefits of the Upgrade

  • Enhanced Surface Durability: The anodized aluminum surface provides superior scratch and wear resistance, reducing damage caused by installation tools, handling, vibration, or harsh industrial environments.
  • Improved Corrosion and Oxidation Resistance: The anodized layer offers high stability against moisture, chemicals, and oxidation, ensuring longer service life even in outdoor, high-humidity, or high-dust environments.
  • Enhanced Surface Stability: The anodized coating delivers excellent UV and chemical resistance, maintaining surface appearance over time and preventing discoloration or degradation.

This upgrade takes effect immediately. For more details, please reach out to us through the Contact Us Form.


Implementation Date: Nov-2025



Change Details:

Series Model Old - without Anodizing
New - with Anodizing
PMR 150W/ 240W/ 320W



PMT2 35W/ 50W/ 75W/ 100W/ 150W/ 200W
PMT2 ECO 50W/ 75W/ 100W/ 150W/ 200W

Related Product Notice

Product Upgrade Notice: BIS Certificate Added to PMR/PMS Series, CCC Certificate Added to PMR Series

Delta is committed to delivering top-tier power supplies that meet international standards ...

Read More

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Read More

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!